目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
MR 3I 0...7 - Gearmotors MR 3I 0...7
Rossi
ES series Coaxial gearmotors (USA)
Powered by
CAD模型選擇
{rossi/es07_usa_motoriduttori_coassiali/mr_3i_0_7_usa_asmtab.prj},{NB=MR 3I 3 PC3A 63 A B5 B3 84.9},{GRANDEZZA=3},{ESECUZIONE=PC3A},{ESMOTORE=3},{MOTORTYPE=201},{I=84.9},{FC=B3},{MOTX=2,'63 B5', 6, '71 B5 ',9, '71 B5R ' ,14, '80 B5A ' ,16, '80 B5R '},{MOTY=201, '63 A B5 ',202, '63 B B5 ',203, '63 C B5 ',601, '71 A B5 ',602, '71 B B5 ',603, '71 C B5 ',901, '71 A B5R',902, '71 B B5R' ,1401, '80 C B5A ' ,1601, '80 B B5R'},{ESMOT1=3,'senza motore'},{ESMOT2=3,'senza motore',2,'autofrenante'},{PPATH=mr_3i_0_7_usa_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
GRANDEZZA
Gear reducer size
ⁿ/ₐ
ESECUZIONE
Gear reducer design
ⁿ/ₐ
NEMA
NEMA C-face adapter
ⁿ/ₐ
P1
[Inch]
X
[Inch]
Y
[Inch]
Y1
[Inch]
W
[Inch]
W1
[Inch]
Y2
[Inch]
Y3
[Inch]
MR 3I 0 PC3A 56 B5 B3 20...
0
PC3A
-
4.72
4.41
0.00
0.00
0.00
0.00
0.00
0.00
MR 3I 1 PC3A 63 A B5 B3 ...
1
PC3A
-
5.51
4.84
0.00
0.00
0.00
0.00
2.70
0.00
MR 3I 2 PC3A 63 A B5 B3 ...
2
PC3A
-
5.51
4.84
0.00
0.00
0.00
0.00
2.70
9.90
MR 3I 3 PC3A 63 A B5 B3 ...
3
PC3A
-
6.30
4.84
0.00
0.00
0.00
0.00
2.70
9.90
MR 3I 4 PC3A 63 A BX1 B3...
4
PC3A
MPN 63 BX1 - 56 C
6.30
4.84
0.00
0.00
0.00
0.00
2.70
11.71
MR 3I 5 PC3A 63 A BX1 B3...
5
PC3A
MPN 63 BX1 - 56 C
6.30
4.84
0.00
0.00
0.00
0.00
0.00
0.00
MR 3I 6 PC3A 71 A BX5 B3...
6
PC3A
MPN 71 BX5 - 56 C
6.30
5.51
0.00
0.00
0.00
0.00
0.00
0.00
MR 3I 7 PC3A 71 A BX1 B3...
7
PC3A
MPN 71 BX1 - 56 C
7.87
5.51
0.00
0.00
0.00
0.00
0.00
0.00
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D