目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R 3I 50...180 - Gear reducers R 3I 50...180
Rossi
E series Coaxial gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/e04_riduttori_e_motoriduttori_coassiali/r3i_50_180_tab.prj},{NB=E_R_3I_81_UC2A_32.8_B3____SM},{IDNR=MIN},{GRANDEZZA=81},{ESECUZIONE=1},{FC=B3},{I=32.8},{EAS=0},{FB5M=0},{AGIT=0},{A=192},{B=123},{B1=87},{C=43.0},{C0=208},{D=48},{E=80},{F=14.0},{G1=22},{H=160},{H0=106},{K=16.0},{L=24.0},{L1=17},{M=215},{N=180},{P=250},{Q=4.0},{P1=200},{S=14},{T=226},{U=171},{U1=157},{W1=266},{MASS=35},{IX=32.8,43.6,49.8,66.3,82.7,104,133,166},{B3=3.10},{B6=4.30},{B8=4.3},{V5=5.50},{D0M=19},{D0V=16},{E0M=40},{E0V=30},{Y1M=350},{Y1V=340},{EAS1=0,'No',1,'Estremità albero lento speciale, D40'},{AGIT1= 0, 'No', 1, 'Esecuzione per agitatori'},{RID=10.455},{FLRID=9.442},{FLM=9.462},{PPATH=r3i_50_180_tpl.prj},{SPECX=40.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
GRANDEZZA
Gear reducer size
ⁿ/ₐ
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
C0
[mm]
D
[mm]
E
[mm]
D0
[mm]
E0
[mm]
Y1
[mm]
F
[mm]
G1
[mm]
H
h11
[mm]
H0
h11
[mm]
K
[mm]
L
[mm]
L1
[mm]
M
[mm]
N
h6
[mm]
P
[mm]
Q
[mm]
P1
[mm]
S
[mm]
T
[mm]
U
[mm]
U1
[mm]
W1
[mm]
MASS
Mass
[kg]
OLIO
Oil quantity
[l]
SPECX
[mm]
E_R_3I_50_UC2A_31.9_B3___...
50
124
76
52
30.5
138
24
50
11
23
227
9.5
16
106
71
11.5
17.0
12
130
110
160
3.5
140
10
148
110
100
177
12
0.80
25.000
E_R_3I_51_UC2A_31.9_B3___...
51
124
76
52
30.5
138
28
42
11
23
219
9.5
16
106
71
11.5
17.0
12
130
110
160
3.5
140
10
148
110
100
177
12
0.80
25.000
E_R_3I_63_UC2A_34.2_B3___...
63
153
96
66
36.5
168
32
58
14
30
275
11.5
19
132
85
14.0
20.0
14
165
130
200
3.5
160
12
182
136
124
217
20
1.60
30.000
E_R_3I_64_UC2A_34.2_B3___...
64
153
96
66
36.5
168
38
58
14
30
275
11.5
19
132
85
14.0
20.0
14
165
130
200
3.5
160
12
182
136
124
217
20
1.60
30.000
E_R_3I_80_UC2A_32.8_B3___...
80
192
123
87
43.0
208
38
80
19
40
350
14.0
22
160
106
16.0
24.0
17
215
180
250
4.0
200
14
226
171
157
266
35
3.10
40.000
E_R_3I_81_UC2A_32.8_B3___...
81
192
123
87
43.0
208
48
80
19
40
350
14.0
22
160
106
16.0
24.0
17
215
180
250
4.0
200
14
226
171
157
266
35
3.10
40.000
E_R_3I_100_UC2A_32_B3____...
100
240
160
119
51.5
253
48
82
24
50
412
14.0
27
195
132
18.0
28.5
20
265
230
300
4.0
250
16
280
214
198
327
62
5.60
50.000
E_R_3I_101_UC2A_32_B3____...
101
240
160
119
51.5
253
55
82
24
50
412
14.0
27
195
132
18.0
28.5
20
265
230
300
4.0
250
16
280
214
198
327
62
5.60
50.000
E_R_3I_125_UC2A_26.2_B3__...
125
297
200
151
59.0
307
60
105
28
60
502
18.0
30
236
160
22.0
35.0
25
300
250
350
5.0
300
19
345
264
245
396
110
10.20
0.000
E_R_3I_126_UC2A_26.2_B3__...
126
297
200
151
59.0
307
70
105
28
60
502
18.0
30
236
160
22.0
35.0
25
300
250
350
5.0
300
19
345
264
245
396
110
10.20
0.000
E_R_3I_140_UC2A_29.3_B3__...
140
297
218
169
59.0
325
80
130
28
60
545
18.0
30
250
160
22.0
35.0
25
300
250
350
5.0
300
19
345
282
263
410
123
11.60
0.000
E_R_3I_160_UC2A_25.5_B3__...
160
373
250
191
68.5
379
90
130
32
80
623
22.0
34
295
200
27.0
42.0
30
400
350
450
5.0
400
22
430
326
304
495
195
19.60
0.000
E_R_3I_180_UC2A_29.5_B3__...
180
373
275
216
68.5
404
100
165
32
80
683
22.0
34
315
200
27.0
42.0
30
400
350
450
5.0
400
22
430
351
329
515
260
23.00
0.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D