目錄: Rossi
Created: 25.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Rossi
R IV 32...81 - Gear reducers R IV 32...81
Rossi
A series Worm gear reducers and gearmotors
Powered by
CAD模型選擇
{rossi/a04_riduttori_e_motoriduttori_a_vite/r_iv_32_81_tab.prj},{NB=A_R_IV_50_UO3A_49.9_B3_____},{GRANDEZZA=50},{AA=50},{A1=40},{A=86},{B=75},{D=28},{C0=107},{D0=11},{E0=23},{C1=70.5},{D1=16},{E1=30},{G=98},{H=100},{H0=67},{H1=49.0},{H2=90},{H3=77},{K=9.5},{L=13},{L1=12.0},{M=100},{N=85},{P=120},{P1=140},{Q=3.0},{T=126},{U=95},{W1=167},{Y1=197},{Z=53},{MASS=11},{B3=0.50},{B6=0.70},{B8=0.50},{V5=0.50},{FLA=9.429},{IDNR=},{F=M6x12},{G0=-},{G1=-},{G2=-},{V0=-},{AL1=0, 'No', 1, 'Albero lento normale pos. 1', 2 , 'Albero lento normale pos. 2', 3, 'Albero lento normale bisporgente'},{ALCM1=0,'No',1,'Albero lento cavo maggiorato'},{IX=49.9,62.4,78,99.8,125,156,197},{ESECUZIONE=1},{I=49.9},{FC=1},{AL=0},{ALCM=0},{FB5=0},{RALC=0},{SFP=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
GRANDEZZA
Gear reducer size
[mm]
AA
[mm]
A1
[mm]
A
[mm]
B
[mm]
D
Ø H7
[mm]
C0
[mm]
D0
Ø
[mm]
E0
[mm]
C1
[mm]
D1
Ø
[mm]
E1
[mm]
F
ⁿ/ₐ
G
[mm]
H
h11
[mm]
H0
h11
[mm]
H1
h12
[mm]
H2
h11
[mm]
H3
h11
[mm]
K
Ø
[mm]
L
[mm]
L1
ⁿ/ₐ
M
Ø
[mm]
N
Ø t8/h6
[mm]
P
Ø
[mm]
P1
Ø
[mm]
Q
[mm]
T
[mm]
U
[mm]
W1
[mm]
Y1
[mm]
Z
[mm]
MASS
Mass
[kg]
OLIO
Oil quantity
[l]
A_R_IV_32_UO3A_51.8_B3___...
32
32
32
61
52
19
81
11
20
51.0
11
20
M5x10
76
71
48
34.5
71
48
7.0
10
8.5
75
55
90
140
3.0
91
66
124
149
39
5
0.20
A_R_IV_40_UO3A_49.9_B3___...
40
40
40
70
62
24
96
11
23
57.5
14
25
M6x12
87
82
56
41.5
82
56
9.5
12
10.0
85
68
105
140
3.0
106
80
138
175
46
7
0.32
A_R_IV_50_UO3A_49.9_B3___...
50
50
40
86
75
28
107
11
23
70.5
16
30
M6x12
98
100
67
49.0
90
77
9.5
13
12.0
100
85
120
140
3.0
126
95
167
197
53
11
0.50
A_R_IV_63_UO3A_50.9_B3___...
63
63
50
102
90
32
127
14
30
83.0
19
30
M8x16
118
125
80
58.5
112
93
11.5
16
14.0
100
80
120
160
3.0
151
114
205
237
63
17
1.00
A_R_IV_64_UO3A_50.9_B3___...
64
63
50
102
90
32
127
14
30
83.0
19
30
M8x16
118
125
80
58.5
112
93
11.5
16
14.0
100
80
120
160
3.0
151
114
205
237
63
17
1.00
A_R_IV_80_UO3A_50.9_B3___...
80
80
50
132
106
38
147
14
30
103.0
24
36
M10x20
138
150
100
69.5
120
130
14.0
20
17.0
130
110
160
160
3.5
189
135
250
277
75
27
1.50
A_R_IV_81_UO3A_50.9_B3___...
81
80
50
132
106
40
147
14
30
103.0
24
36
M10x20
138
150
100
69.5
120
130
14.0
20
17.0
130
110
160
160
3.5
189
135
250
277
75
27
1.50
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D