您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Klemmstück Gelenkklemmstück GQZ - Industrieform - Solid Clamps - Gelenkklemmstück
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Hinge connection
Joint clamps
Single-piece elements
Powered by
CAD模型選擇
{rose_krieger/verbindungssystem/rvs/gelenk_verb/gelenk_klem/einteilig/if_gqz_assytable.prj},{NB=183500060200#IF-Gelenkklemmstueck_GQZ35-(Winkel:0)},{A=35.2},{B=35.2},{C=60.0},{D=56.0},{E=56},{G=60},{H=60},{K=188.0},{L=200.0},{M=100},{N=68},{P=48},{SKH=6.400},{SSW=17.000},{SDS=10.000},{SDB=10.000},{SW=14.000},{DU=20.000},{HU=2.000},{SBS=14.600},{SBB=14.600},{ST=10.500},{KB=1.500},{VZDA=48.000},{VZDI=36.000},{VZT=3.500},{RADKL=12.000},{ASK=28.000},{WS1=6.000},{WS2=8.000},{DVBB=24.000},{HVBB=14.000},{CNSMASSEXACT=0.990},{ARTIKEL=Gelenkklemmstück},{ARTIKELHELP=Gelenkklemmstueck_GQZ35},{CODE=183500060},{TYPE=GQZ 35},{BEZMATNRMUTTER=Einpressmutter M10-8 SW14 H=10 VZ},{MATNRMUTTER=X094103},{BEZMATNRHUTMUTT=Hutmutter DIN 917-M10-A2 UB},{MATNRHUTMUTTER=X0904421},{SWR=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTIKEL
Article
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
KLAVIS
Clamping A/B
ⁿ/ₐ
KLBVIS
Auxillary dimension
ⁿ/ₐ
OFLVIS
Surface
ⁿ/ₐ
ANFRAGE
On request
ⁿ/ₐ
A
Clamping A
[mm]
B
Clamping B
[mm]
C
Clamping length B
ⁿ/ₐ
D
Outer diameter on B
[mm]
E
Outer diameter on B
[mm]
G
Clamping length A
[mm]
H
distance clamping eye A - toothing
[mm]
K
distance clamping outer edge
ⁿ/ₐ
L
Auxillary dimension
[mm]
M
Abstand Rand Klemmung B - Verzahnung
[mm]
N
Breit an Klemmung B
[mm]
S
Screw on A/B
[mm]
KLEMMHEBELSNR
Clamping Lever S
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSMAT
Material
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
182000060200 Gelenkklemms...
Hinge clamp
GQZ 20
182000060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
20.1
20.1
45.0
40.0
40
45
43
136.0
146.0
73
50
M8x35
9022401
No Need
Cast aluminium
0.990
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
182500060200 Gelenkklemms...
Hinge clamp
GQZ 25
182500060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
25.0
25.1
45.0
40.0
40
45
43
136.0
146.0
73
50
M8x35
9022401
No Need
Cast aluminium
0.412
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
183000060200 Gelenkklemms...
Hinge clamp
GQZ 30
183000060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
30.1
30.1
45.0
40.0
40
45
43
136.0
146.0
73
50
M8x35
9022401
No Need
Cast aluminium
0.358
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
183200060200 Gelenkklemms...
Hinge clamp
GQZ 32
183200060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
32.2
32.2
60.0
56.0
56
60
60
188.0
200.0
100
68
M10x50
9024301
No Need
Cast aluminium
1.045
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
183500060200 Gelenkklemms...
Hinge clamp
GQZ 35
183500060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
35.2
35.2
60.0
56.0
56
60
60
188.0
200.0
100
68
M10x50
9024301
No Need
Cast aluminium
0.990
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184000060200 Gelenkklemms...
Hinge clamp
GQZ 40
184000060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
40.2
40.2
60.0
56.0
56
60
60
188.0
200.0
100
68
M10x50
9024301
No Need
Cast aluminium
0.870
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184200060200 Gelenkklemms...
Hinge clamp
GQZ 42
184200060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
42.2
42.2
70.0
66.0
66
70
70
218.0
230.0
115
78
M10x60
9024401
No Need
Cast aluminium
1.443
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184500060200 Gelenkklemms...
Hinge clamp
GQZ 45
184500060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
45.2
45.2
70.0
66.0
66
70
70
218.0
230.0
115
78
M10x60
9024401
No Need
Cast aluminium
1.362
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
184800060200 Gelenkklemms...
Hinge clamp
GQZ 48
184800060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
48.2
48.2
70.0
66.0
66
70
70
218.0
230.0
115
78
M10x60
9024401
No Need
Cast aluminium
1.259
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
185000060200 Gelenkklemms...
Hinge clamp
GQZ 50
185000060200
Zinc plated screws
Zinc plated screws
Ground finish
Stainless steel screws
50.2
50.2
70.0
66.0
66
70
70
218.0
230.0
115
78
M10x60
9024401
No Need
Cast aluminium
1.218
2 Days after receipt of o...
DE71223010
23-35-01-90
76169910
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D