目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
RK DuoLine S 120 Rechtsgewinde - Linearunit Spindle Move-Tec
RK Rose+Krieger
LINEAR - TECHNOLOGY
Linear Units
Spindle linear units
Linearunit DuoLine S - Trapezoidal screw
Linear Unit - Move-Tec
Powered by
CAD模型選擇
{rose_krieger/linearkomponenten/lineareinheiten/struktur_kenner_spindel/mt_rk_duoline_s/move-tec-le/mt_rk_duoline_s120_rechts_trapez_assytable.prj},{NB=TRA1280TI0354#_DuoL-S120x80-IIRH_(Hub:_0_Fpos:_0)},{GL=354},{HUBMAX=2924},{MGL=11.000},{MHUB=1.240},{ET=52.0},{EB=0.0},{EH=0.0},{LSU=64.0},{WFASE=0.0},{AFASEO=0.0},{DLAGER=0.0},{TLAGER=0.0},{ABSTMA=0.0},{NENNGEWMA=0.00},{KERNGEWMA=0.00},{TGEWMABEF=0.00},{ABSTBEF1=0.0},{ABSTBEF2=0.0},{ABSTBEFEI=0.0},{ABSTFEFEA=0.0},{BEFD1=0.0},{ABSTBSPANNOBE=0.0},{ABSTBSPANNABS=0.000},{DBSPANN=0.0},{TBEFD1=0.0},{ABSTBEFUS=0.0},{ABSTBEFUS1=0.0},{ABSTBEFUS2=0.0},{NATUS=0.0},{NBUS=0.0},{NHUS=0.0},{NRAUS=0.0},{NABSTUS=0.0},{ENDKABUK=0.0},{BRINIKAB=0.0},{TINIKABELBPSANN=0.0},{BANDSPKLBR=0.0},{BANDSPKLBEF=0.000},{ABSTMADKLEMMKL=0.0},{DMADBANDKL=0.0},{USNENNGEW=0.0},{USKERNGEW=0.0},{USTGEW=0.0},{DZAPFEN=0.000},{ZAPFENLAENGEL1=30.000},{PASSFAB1=0.000},{PASSFAB2=0.000},{PASSFBR=0.000},{PASSFTIEFE=0.000},{PASSFEDERHOEHE=0.000},{DSCHMIERBOHR=0.000},{ABSTSCHMIERB=0.000},{ANZAHLKSF=2},{IDNR=},{ARTIKEL=RK Duoline S},{TYPE=120x80-II},{TYPEHELP=DuoL-S120x80-II},{AUSWFUEHRUNG='I', 'Kugelschienenführung'},{HILFCODE2=1280},{GWAVIS=Rechtsgewinde},{GWTVIS=Trapezgewindespindel},{GEWARTHILF= 'A', 'Rechtsgewinde'},{VARVIS=1 Antriebszapfen},{HUB=0},{FPOS=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
SPINDEL
Spindle
[mm]
VARVIS
Version
ⁿ/ₐ
AUSFVIS
Version
ⁿ/ₐ
GL
Basic length
[mm]
HUBMAX
max. Stroke
[mm]
CNSMASSEXACT
Calculated weight
[kg]
CNSSTDDTIME
Standard delivery time after receipt of order
ⁿ/ₐ
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
TRA1280TI0354 DuoL-S120x8...
RK Duoline S
120x80-II
TRA1280TI0354
20x4
1 drive pin
Ball Rail System
354
2924
11.000
6 Weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
TRA1280UI0354 DuoL-S120x8...
RK Duoline S
120x80-II
TRA1280UI0354
20x4
2 drive pins
Ball Rail System
354
2924
11.000
6 Weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
TCA1280TI0354 DuoL-S120x8...
RK Duoline S
120x80
TCA1280TI0354
20x4
1 drive pin
Ball Rail System
354
2924
10.800
6 Weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
TCA1280UI0354 DuoL-S120x8...
RK Duoline S
120x80
TCA1280UI0354
20x4
2 drive pins
Ball Rail System
354
2924
10.800
6 Weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
TCA1280TH0354 DuoL-S120x8...
RK Duoline S
120x80
TCA1280TH0354
20x4
1 drive pin
Roller guide
354
2924
9.640
6 Weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
TCA1280UH0354 DuoL-S120x8...
RK Duoline S
120x80
TCA1280UH0354
20x4
2 drive pins
Roller guide
354
2924
9.640
6 Weeks
According to assembly ins...
DE71223010
23-30-17-04
84798997
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D