目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
adjustable foot -plastic- - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Feet, castors, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/stellfuesse_raeder_zubehoer/stellfuss_kunststoff_assytable.prj},{NB=4300301#_0},{IDNR=},{ARTIKEL=Stellfuss Befestigung an Stirnseite (mit Anschlussplatte t=15 mm)},{BEST=4300301},{NUT=-},{P=F-30x60},{RF=3},{RFST=1},{RFAPL=1},{RFSK=1},{A=30},{B=20.5},{C=5},{D=30},{E=29.5},{G=4.5},{H=0},{HMAX=15},{SW=22},{KGW=8.500},{SH=8.140},{DG1=12.500},{DG2=12.900},{DG3=25.400},{DG4=26.800},{DG5=30.000},{DS=10.000},{L=31.470},{LB=2.000},{DGI1=6.500},{DGI2=15.000},{DGI3=18.000},{DGI4=21.500},{LG1=5.000},{LG2=4.000},{LG3=14.000},{LG4=20.000},{LG5=27.000},{CNSMASSEXACT=0.120},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400},{PPATH=schablonen/stellfuss_kunststoff_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
NUT
slot goemetry
ⁿ/ₐ
P
Fits for:
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
G
[mm]
HMAX
max. H
[mm]
SW
[mm]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4008301#Stellfuss Befest...
adjustable foot to nut / ...
4008301
30
-
30
20.5
5
30
29.5
4.5
15
22
0.050
1 Week after receipt of o...
23-36-02-90
84669400
4018301#Stellfuss Befest...
adjustable foot to nut / ...
4018301
40
-
40
28.0
5
40
39.5
6.6
23
30
0.050
1 Week after receipt of o...
23-36-02-90
84669400
4300301#Stellfuss Befest...
adjustable foot to face (...
4300301
-
F-30x60
30
20.5
5
30
29.5
4.5
15
22
0.120
1 Week after receipt of o...
23-36-02-90
84669400
4310301#Stellfuss Befest...
adjustable foot to face (...
4310301
-
F-30x80
30
20.5
5
30
29.5
4.5
15
22
0.120
1 Week after receipt of o...
23-36-02-90
84669400
4290301#Stellfuss Befest...
adjustable foot to face (...
4290301
-
F-30x100
30
20.5
5
30
29.5
4.5
15
22
0.120
1 Week after receipt of o...
23-36-02-90
84669400
4320301#Stellfuss Befest...
adjustable foot to face (...
4320301
-
F-30x120
30
20.5
5
30
29.5
4.5
15
22
0.120
1 Week after receipt of o...
23-36-02-90
84669400
4330301#Stellfuss Befest...
adjustable foot to face (...
4330301
-
F-30x160
30
20.5
5
30
29.5
4.5
15
22
0.120
1 Week after receipt of o...
23-36-02-90
84669400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D