目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Castor with brake - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Feet, castors, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/stellfuesse_raeder_zubehoer/lenkrolle_assytable.prj},{NB=4016648#Lenkrolle mit Feststeller},{IDNR=},{ARTIKEL=Lenkrolle mit Feststeller},{TYPE=mit Nutenstein Nut 40},{BEST=4016648},{IDANSCHLPLATT=0},{NG=40},{LAENGEBEFSCHRAU=20.000},{LAUFROLLENTYPE=1},{IDLENKROLLE=X09705301},{RF=2},{MA=M8},{GN=8.000},{A=0},{B=0},{C=20},{D=39},{E=10.00},{CNSMASSEXACT=0.205},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400},{PPATH=schablonen/lenkrolle_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Suitable for
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
A
Width of plate
[mm]
B
Length of plate
[mm]
C
Roller width
[mm]
D
Durchmesser Kopfdurchmesser Laufrolle
[mm]
E
plate thickness
[mm]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4016646#Lenkrolle mit Fes...
Castor with brake
with Slotstone Slot 30
4016646
0
0
20
39
10.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4016648#Lenkrolle mit Fes...
Castor with brake
with Slotstone Slot 40
4016648
0
0
20
39
10.00
0.205
1 Week after receipt of o...
23-36-02-90
84669400
4006654#Lenkrolle mit Fes...
Castor with brake
Profil 30x30
4006654
30
30
20
39
10.00
0.584
1 Week after receipt of o...
23-36-02-90
84669400
4016654#Lenkrolle mit Fes...
Castor with brake
F-Profile 40 (40x40, F40x...
4016654
40
40
20
39
10.00
0.295
1 Week after receipt of o...
23-36-02-90
84669400
4016674#Lenkrolle mit Fes...
Castor with brake
F-Profile 40 (40x40, F40x...
4016674
40
40
20
39
10.00
0.397
1 Week after receipt of o...
23-36-02-90
84669400
4306644#Lenkrolle mit Fes...
Castor with brake
F-Profile 30x60
4306644
30
60
20
39
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4296644#Lenkrolle mit Fes...
Castor with brake
F-Profile 30x100
4296644
30
100
25
39
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4656644#Lenkrolle mit Fes...
Castor with brake
F-Profile 40x160
4656644
40
160
25
39
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4086644#Lenkrolle mit Fes...
Castor with brake
F-Profile 50 (50x50, F-50...
4086644
50
50
20
39
7.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4666644#Lenkrolle mit Fes...
Castor with brake
F-Profile 50x100
4666644
50
100
25
39
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4676644#Lenkrolle mit Fes...
Castor with brake
F-Profile 50x200
4676644
50
200
25
39
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4026644#Lenkrolle mit Fes...
Castor with brake
F-Profile 60
4026644
60
60
25
39
7.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4026648#Lenkrolle mit Fes...
Castor with brake
F-Profile 60
4026648
60
60
32
53
7.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4226644#Lenkrolle mit Fes...
Castor with brake
F-Profile 60 (F-60x60, F-...
4226644
60
60
25
39
6.50
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4066648#Lenkrolle mit Fes...
Castor with brake
F-Profile 60x120
4066648
60
120
32
53
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4036644#Lenkrolle mit Fes...
Castor with brake
F-Profile 40x80, F40x80-L...
4036644
40
80
20
39
7.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4046644#Lenkrolle mit Fes...
Castor with brake
F-Profile 80x80, F80x80-L
4046644
80
80
25
39
7.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4046648#Lenkrolle mit Fes...
Castor with brake
F-Profile 80x80, F80x80-L
4046648
80
80
32
53
7.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4686644#Lenkrolle mit Fes...
Castor with brake
F-Profile 80x120
4686644
80
120
32
53
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4076644#Lenkrolle mit Fes...
Castor with brake
F-Profile 80x160, F-80x16...
4076644
80
160
25
39
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4076648#Lenkrolle mit Fes...
Castor with brake
F-Profile 80x160, F-80x16...
4076648
80
160
32
53
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4696644#Lenkrolle mit Fes...
Castor with brake
F-Profile 100x100
4696644
100
100
32
53
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
4166644#Lenkrolle mit Fes...
Castor with brake
F-Profile 120x120
4166644
120
120
32
53
15.00
0.000
1 Week after receipt of o...
23-36-02-90
84669400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D