目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Castor - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Feet, castors, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/stellfuesse_raeder_zubehoer/bockrolle_assytable.prj},{NB=4016647#Bockrolle_0},{ARTIKEL=Bockrolle},{TYPE=mit Nutenstein Nut 40},{BEST=4016647},{DREHWINKEL=0},{IDANSCHLPLATT=0},{BOCKROLLENTYPE=1},{IDBOCKROLLE=X09705401},{RF=2},{MA=M8},{GN=8.000},{A=0},{B=0},{C=20},{D=39},{E=10.00},{CNSMASSEXACT=0.105},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=84669400},{PPATH=schablonen/bockrolle_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Suitable for
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
B
Length of plate
[mm]
C
Breite Bockrolle
[mm]
D
Durchmesser Kopfdurchmesser Bockrolle
[mm]
E
plate thickness
[mm]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4006647#Bockrolle_mit Nut...
Castor
with Slotstone Slot 30
4006647
0
20
39
10.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4016647#Bockrolle_mit Nut...
Castor
with Slotstone Slot 40
4016647
0
20
39
10.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4006655#Bockrolle_30x30_0
Castor
30x30
4006655
30
20
39
10.00
0.503
1 Week after receipt of o...
23-36-02-90
84669400
4016655#Bockrolle_F-Profi...
Castor
F-Profile 40 (40x40, F40x...
4016655
40
20
39
10.00
0.213
1 Week after receipt of o...
23-36-02-90
84669400
4016675#Bockrolle_F-Profi...
Castor
F-Profile 40 (40x40, F40x...
4016675
40
20
39
10.00
0.319
1 Week after receipt of o...
23-36-02-90
84669400
4306645#Bockrolle_F-Profi...
Castor
F-Profile 30x60
4306645
60
20
39
15.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4296645#Bockrolle_F-Profi...
Castor
F-Profile 30x100
4296645
100
25
39
15.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4656645#Bockrolle_F-Profi...
Castor
F-Profile 40x160
4656645
160
25
39
15.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4086645#Bockrolle_F-Profi...
Castor
F-Profile 50 (50x50, F-50...
4086645
50
20
39
7.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4666645#Bockrolle_F-Profi...
Castor
F-Profile 50x100
4666645
100
25
39
15.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4676645#Bockrolle_F-Profi...
Castor
F-Profile 50x200
4676645
200
25
39
15.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4026645#Bockrolle_F-Profi...
Castor
F-Profile 60
4026645
60
25
39
7.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4026649#Bockrolle_F-Profi...
Castor
F-Profile 60
4026649
60
32
53
7.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4226645#Bockrolle_F-Profi...
Castor
F-Profile 60 (F-60x60, F-...
4226645
60
25
39
6.50
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4066645#Bockrolle_F-Profi...
Castor
F-Profile 60x120
4066645
120
32
53
15.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4066649#Bockrolle_F-Profi...
Castor
F-Profile 60x120
4066649
120
32
53
15.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4036645#Bockrolle_F-Profi...
Castor
F-Profile 40x80, F40x80-L...
4036645
80
20
39
7.00
0.105
1 Week after receipt of o...
23-36-02-90
84669400
4046645#Bockrolle_F-Profi...
Castor
F-Profile 80x80, F80x80-L
4046645
80
25
39
7.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4046649#Bockrolle_F-Profi...
Castor
F-Profile 80x80, F80x80-L
4046649
80
32
53
7.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4686645#Bockrolle_F-Profi...
Castor
F-Profile 80x120
4686645
120
32
53
15.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4076645#Bockrolle_F-Profi...
Castor
F-Profile 80x160, F-80x16...
4076645
160
25
39
15.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4076649#Bockrolle_F-Profi...
Castor
F-Profile 80x160, F-80x16...
4076649
160
32
53
15.00
0.214
1 Week after receipt of o...
23-36-02-90
84669400
4696645#Bockrolle_F-Profi...
Castor
F-Profile 100x100
4696645
100
32
53
15.00
0.462
1 Week after receipt of o...
23-36-02-90
84669400
4166645#Bockrolle_F-Profi...
Castor
F-Profile 120x120
4166645
120
32
53
15.00
0.723
1 Week after receipt of o...
23-36-02-90
84669400
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D