目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Connecting plate - Accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Feet, castors, accessories
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/stellfuesse_raeder_zubehoer/anschlussplatten.prj},{NB=4665405#Anschlussplatte_F-50x100},{BEST=4665405},{A=50},{B=100},{E=15.0},{CNSMASSEXACT=0.200},{ARTIKEL=Anschlussplatte},{ARTIKELHELP=Anschlussplatte_F-50x100},{TYPE=F-50x100},{PROFIL=KP},{MAT=Al Mg Si 0,5},{C=38},{D=165.5},{MA=M16},{R=-},{WARTUNGSINTVALL=Keine Notwendigkeit},{CNSSTDDTIME=1 Woche},{WEEE=DE71223010},{INFOWWW=Information},{ECLASS80=23-36-02-90},{WARENNUMMER=84879090},{ROHSWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png},{KEYWORDSGER=Stellfuß, Stellfüße, Stellfußhalter, Fußstütze, Anschlussplatte, Anschlußplatte}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
Length
[mm]
B
Length
[mm]
C
Distance
[mm]
D
Distance
[mm]
E
Thickness
[mm]
MA
Thread
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
WARTUNGSINTVALL
Maintenance interval for the item
ⁿ/ₐ
CNSSTDDTIME
standard delivery time of the item after receipt of order
ⁿ/ₐ
WEEE
Registration No. WEEE
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
customs tariff number
ⁿ/ₐ
4574401 Anschlussplatte 3...
Connecting plate
4574401
30x30
30
30
21
21
10.0
M8
0.070
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4305402 Anschlussplatte F...
Connecting plate
4305402
F-30x60
30
60
21.5
48
15.0
M6
0.084
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4305403 Anschlussplatte F...
Connecting plate
4305403
F-30x60
30
60
21.5
48
15.0
M8
0.082
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4295402 Anschlussplatte F...
Connecting plate
4295402
F-30x100
30
100
21.5
88
15.0
M6
0.130
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4295403 Anschlussplatte F...
Connecting plate
4295403
F-30x100
30
100
21.5
88
15.0
M8
0.130
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4295404 Anschlussplatte F...
Connecting plate
4295404
F-30x100
30
100
21.5
88
15.0
M10
0.130
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4295405 Anschlussplatte F...
Connecting plate
4295405
F-30x100
30
100
21.5
88
15.0
M12
0.130
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4D34400 Anschlussplatte 4...
Connecting plate
4D34400
40x40, F-40x40-L
40
40
28
28
10.0
M8
0.128
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4D34401 Anschlussplatte 4...
Connecting plate
4D34401
40x40, F-40x40-L
40
40
28
28
10.0
M10
0.131
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4D34402 Anschlussplatte 4...
Connecting plate
4D34402
40x40, F-40x40-L
40
40
28
28
10.0
M12
0.128
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4034404 Anschlussplatte 4...
Connecting plate
4034404
40x80, F-40x80-L, F-40x80...
40
80
28
68
7.0
M8
0.073
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4034402 Anschlussplatte 4...
Connecting plate
4034402
40x80, F-40x80-L, F-40x80...
40
80
28
68
7.0
M10
0.073
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4034403 Anschlussplatte 4...
Connecting plate
4034403
40x80, F-40x80-L, F-40x80...
40
80
28
68
7.0
M12
0.072
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4006401 Anschlussplatte ...
Connecting plate
4006401
W/KLW 30-30
30
30
0.0
0.0
6.0
M6
0.020
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4006402 Anschlussplatte W...
Connecting plate
4006402
W/KLW 30-45
30
30
0.0
0.0
6.0
M6
0.023
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4006403 Anschlussplatte W...
Connecting plate
4006403
W/KLW 30-60
30
30
0.0
0.0
6.0
M6
0.024
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4006404 Anschlussplatte W...
Connecting plate
4006404
W/KLW 30-90
30
30
0.0
0.0
6.0
M6
0.029
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4655402 Anschlussplatte F...
Connecting plate
4655402
F-40x160
40
160
28
148
15.0
M8
0.267
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4655403 Anschlussplatte F...
Connecting plate
4655403
F-40x160
40
160
28
148
15.0
M10
0.266
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4655404 Anschlussplatte F...
Connecting plate
4655404
F-40x160
40
160
28
148
15.0
M12
0.265
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4655405 Anschlussplatte F...
Connecting plate
4655405
F-40x160
40
160
28
148
15.0
M16
0.262
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4016401 Anschlussplatte W...
Connecting plate
4016401
W/KLW 40-30
40
40
0.0
0.0
8.0
M8
0.038
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4016402 Anschlussplatte W...
Connecting plate
4016402
W/KLW 40-45
40
40
0.0
0.0
8.0
M8
0.037
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4016403 Anschlussplatte W...
Connecting plate
4016403
W/KLW 40-60
40
40
0.0
0.0
8.0
M8
0.042
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
4016404 Anschlussplatte W...
Connecting plate
4016404
W/KLW 40-90
40
40
0.0
0.0
8.0
M8
0.058
No Need
1 Week after receipt of o...
DE71223010
23-36-02-90
84879090
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D