目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Gleitstück - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Transport elements
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/foerderelemente_pneumatik/gleitstueck.prj},{NB=4018646#Gleitstueck-0.5mm_außermittig},{IDNR=},{ARTIKEL=Gleitstueck},{ARTIKELHELP=Gleitstueck-0.5mm_außermittig},{TYPE=Gleitstueck 0.5 mm außermittig},{BEST=4018646},{AUSF=Komplett, 40er Nutengeometrie},{A=1},{A1=0.500},{STG=1.000},{CNSMASSEXACT=0.026},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=39269097}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
A
[mm]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4018644 Gleitstueck (Glei...
Silding piece
centered sliding block
4018644
complete, slot geometry 4...
0
0.026
1 Week after receipt of o...
23-36-02-90
39269097
4018645 Gleitstueck (Glei...
Silding piece
centered sliding bar
4018645
bar 2000 mm
0
0.580
1 Week after receipt of o...
23-36-02-90
39162000
4018646 Gleitstueck (Glei...
Silding piece
Sliding pieace 0.5mm off...
4018646
complete, slot geometry 4...
1
0.026
1 Week after receipt of o...
23-36-02-90
39269097
4018647 Gleitstueck (Glei...
Silding piece
0.5 mm off-centered slidi...
4018647
bar 2000 mm
1
0.580
1 Week after receipt of o...
23-36-02-90
39162000
4018648 Gleitstueck (Glei...
Silding piece
1.5 mm off-centered slidi...
4018648
complete, slot geometry 4...
1,5
0.580
1 Week after receipt of o...
23-36-02-90
39162000
4019236 Gewindestift (Gew...
headless pin
headless pin M6x18 DIN 91...
4019236
corrosion resistant
-
0.000
1 Week after receipt of o...
23-36-02-90
39162000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D