目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
Transport - Förderwalze - accessories
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Accessories Aluminium Profiles
Transport elements
Powered by
CAD模型選擇
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/zubehoer/foerderelemente_pneumatik/foerd_walze.prj},{NB=4018641#},{IDNR=},{ARTIKEL=Transport Förderwalze},{TYPE=40},{BEST=4018641},{D=40},{L=500},{F=100},{L1=10.000},{D1=8.000},{CNSMASSEXACT=0.476},{CNSSTDDTIME=1 Woche},{ECLASS80=23-36-02-90},{WARENNUMMER=39269097}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTIKEL
Article description
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BEST
Order-no.
ⁿ/ₐ
D
[mm]
L
[mm]
F
[N]
CNSMASSEXACT
Weight
[kg]
CNSSTDDTIME
standard delivery time after receipt of order
ⁿ/ₐ
ECLASS80
eClass V 8.0
ⁿ/ₐ
WARENNUMMER
Customs tariff number
ⁿ/ₐ
4018641#
Transport Förderwalze
40
4018641
40
500
100
0.476
1 Week after receipt of o...
23-36-02-90
39269097
4018640#
Transport Förderwalze
50
4018640
50
500
150
0.500
1 Week after receipt of o...
23-36-02-90
39269097
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D