目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Blue e+ Outdoor cooling unit
Rittal
控制箱空调及机器制冷
冷却装置
壁装式冷却装置
Outdoor
Powered by
CAD模型選擇
{rittal/system_klimatisierung/2_kuehlgeraete/2_wandanbau/4_nema_3r4/318x_3x0_blue_e_outdoor_asmtab.prj},{NB=3186.330(MT,2)},{BEST=3186.330},{DETAIL=2},{MR=MT},{INFOWWW=Website},{BEZ1=Blue e+ Outdoor Kühlgerät},{BEZ2=Kühlmedium Kältemittel},{BEZ3=Gesamtkühlleistung 2,0 kW},{T=260},{GEW=56.8},{CNSECLASS51=27-18-07-04},{CNSECLASS70=27-18-07-04},{CNSECLASS80=27-18-07-04},{CNSETIM40=EC000855},{PPATH=../2_blue_e/assemblies/318x_3x0_blue_e_outdoor_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BEST
Model No. SK
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
3185.330
3185.330
Blue e+ Outdoor cooling u...
Cooling medium - refriger...
total cooling output 1,5 ...
467
1042
279
36.0
27-18-07-04
27-18-07-04
27-18-07-04
EC000855
3186.330
3186.330
Blue e+ Outdoor cooling u...
Cooling medium - refriger...
total cooling output 2,0 ...
517
1692
260
56.8
27-18-07-04
27-18-07-04
27-18-07-04
EC000855
3187.330
3187.330
Blue e+ Outdoor cooling u...
Cooling medium - refriger...
total cooling output 2,5 ...
517
1692
260
56.8
27-18-07-04
27-18-07-04
27-18-07-04
EC000855
3188.340
3188.340
Blue e+ Outdoor cooling u...
Cooling medium - refriger...
total cooling output 3,8 ...
517
1692
360
72.8
27-18-07-04
27-18-07-04
27-18-07-04
EC000855
3189.340
3189.340
Blue e+ Outdoor cooling u...
Cooling medium - refriger...
total cooling output 5,0 ...
517
1692
360
72.8
27-18-07-04
27-18-07-04
27-18-07-04
EC000855
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D