目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
侧板 - 侧板, 可螺纹连接, 钢板用于 TS
Rittal
系统附件
壁板
侧板
Powered by
CAD模型選擇
{rittal/sys_zub/waende/seitenwaende/seitenwand_ts.prj},{NB=8168.235(2)},{BEST=8168.235},{STATUSPIM=MIN},{EOLDATE=},{VER=1.000},{DETAIL=2},{VV=2},{INFO=PDF Katalog},{BEZ1=Seitenwände, verschraubbar, Stahlblech},{BEZ2=für TS, TS IT},{H=1600},{T=800},{SH=1600},{ST=800},{AH=1597},{AT=762},{VERS=4},{A=762.5},{B=1597},{L1=625},{L2=740.5},{GEW=29.000},{INFOPAGE=hb34_s534},{CNSECLASS51=27-18-21-01},{CNSECLASS70=27-18-21-01},{CNSECLASS80=27-18-21-01},{CNSETIM40=EC002524},{BEZ3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
H
用于机柜高度
[mm]
T
用于机柜深度
[mm]
A
深度
[mm]
B
高度
[mm]
L1
高度
[mm]
L2
高度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8173.235(2)
8173.235
Side panel, screw-fastene...
for TS, TS IT
800
600
562.5
797
225
540.5
12.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8174.235(2)
8174.235
Side panel, screw-fastene...
for TS, TS IT
1000
600
562.5
997
325
540.5
15.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8115.235(2)
8115.235
Side panel, screw-fastene...
for TS, TS IT
1200
500
462.5
1197
425
440.5
14.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8170.235(2)
8170.235
Side panel, screw-fastene...
for TS, TS IT
1200
600
562.5
1197
425
540.5
17.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8175.235(2)
8175.235
Side panel, screw-fastene...
for TS, TS IT
1200
800
762.5
1197
425
740.5
23.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8176.235(2)
8176.235
Side panel, screw-fastene...
for TS, TS IT
1200
1000
962.5
1197
425
940.5
29.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8145.235(2)
8145.235
Side panel, screw-fastene...
for TS, TS IT
1400
500
462.5
1397
525
440.5
19.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8146.235(2)
8146.235
Side panel, screw-fastene...
for TS, TS IT
1400
600
562.5
1397
525
540.5
20.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8148.235(2)
8148.235
Side panel, screw-fastene...
for TS, TS IT
1400
800
762.5
1397
525
740.5
27.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8165.235(2)
8165.235
Side panel, screw-fastene...
for TS, TS IT
1600
500
462.5
1597
625
440.5
19.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8166.235(2)
8166.235
Side panel, screw-fastene...
for TS, TS IT
1600
600
562.5
1597
625
540.5
23.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8168.235(2)
8168.235
Side panel, screw-fastene...
for TS, TS IT
1600
800
762.5
1597
625
740.5
29.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8184.235(2)
8184.235
Side panel, screw-fastene...
for TS, TS IT
1800
400
362.5
1797
725
340.5
17.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8185.235(2)
8185.235
Side panel, screw-fastene...
for TS, TS IT
1800
500
462.5
1797
725
440.5
22.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8186.235(2)
8186.235
Side panel, screw-fastene...
for TS, TS IT
1800
600
562.5
1797
725
540.5
26.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8188.235(2)
8188.235
Side panel, screw-fastene...
for TS, TS IT
1800
800
762.5
1797
725
740.5
35.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8180.235(2)
8180.235
Side panel, screw-fastene...
for TS, TS IT
1800
1000
962.5
1797
725
940.5
43.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8104.235(2)
8104.235
Side panel, screw-fastene...
for TS, TS IT
2000
400
362.5
1997
825
340.5
20.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8105.235(2)
8105.235
Side panel, screw-fastene...
for TS, TS IT
2000
500
462.5
1997
825
440.5
27.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8106.235(2)
8106.235
Side panel, screw-fastene...
for TS, TS IT
2000
600
562.5
1997
825
540.5
29.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8108.235(2)
8108.235
Side panel, screw-fastene...
for TS, TS IT
2000
800
762.5
1997
825
740.5
39.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8100.235(2)
8100.235
Side panel, screw-fastene...
for TS, TS IT
2000
1000
962.5
1997
825
940.5
48.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8126.235(2)
8126.235
Side panel, screw-fastene...
for TS, TS IT
2200
600
562.5
2197
925
540.5
36.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
8128.235(2)
8128.235
Side panel, screw-fastene...
for TS, TS IT
2200
800
762.5
2197
925
740.5
50.000
27-18-21-01
27-18-21-01
27-18-21-01
EC002524
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D