目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Glazed door VX IT - for Automatic Door Opening (ADO)
Rittal
系统附件
门锁
不同变化形式的门
Powered by
CAD模型選擇
{rittal/sys_zub/tueren_verschluesse/tuervarianten/sichttuer_vxit_ado_asmtab.prj},{NB=7030.272(2)},{BEST=7030.272},{DETAIL=2},{INFOWWW=Website},{BEZ1=VX IT Stahltür ADO},{BEZ2=mit 2x Einscheiben-Sicherheitsglas},{B=600},{H=2000},{GEW=0.000},{CNSECLASS51=27-18-22-01},{CNSECLASS70=27-18-22-90},{CNSECLASS80=27-18-22-04},{CNSETIM40=EC000747},{H4=1977.500},{L3SCH=1800.000},{B2=592.000},{BEST1=8611.070},{GRIFFVER=1},{PPATH=assemblies/sichttuer_vxit_ado_asmtpl.prj},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
For enclosures Width
[mm]
H
用于机柜高度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7030.262(2)
7030.262
VX IT Aluminium Glazed do...
with 2x single-pane safet...
600
2000
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.263(2)
7030.263
VX IT Aluminium Glazed do...
with 2x single-pane safet...
800
2000
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.264(2)
7030.264
VX IT Aluminium Glazed do...
with 2x single-pane safet...
600
2200
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.265(2)
7030.265
VX IT Aluminium Glazed do...
with 2x single-pane safet...
800
2200
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.272(2)
7030.272
VX IT Sheet steel door AD...
with 2x single-pane safet...
600
2000
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.273(2)
7030.273
VX IT Sheet steel door AD...
with 2x single-pane safet...
800
2000
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.282(2)
7030.282
VX IT 2-piece sheet steel...
with 2x single-pane safet...
600
2000
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.283(2)
7030.283
VX IT 2-piece sheet steel...
with 2x single-pane safet...
800
2000
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.284(2)
7030.284
VX IT 2-piece sheet steel...
with 2x single-pane safet...
600
2200
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
7030.285(2)
7030.285
VX IT 2-piece sheet steel...
with 2x single-pane safet...
800
2200
0.000
27-18-22-01
27-18-22-90
27-18-22-04
EC000747
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D