目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
System window - System window
Rittal
系统附件
门锁
检视窗和操作指示板
Powered by
CAD模型選擇
{rittal/sys_zub/tueren_verschluesse/sichtfenster_bedientbleaus/systemfenster.prj},{NB=2735.570},{BEST=2735.570},{INFO=PDF Katalog},{BEZ=Systemfenster},{BEZ1=Systemfenster},{BEZ2=30-er Profil},{VERS=1},{PF=800},{B=700},{H=370},{B1=701},{B2=630},{H1=371},{H2=300},{T=47},{GEW=4.950},{INFOPAGE=hb34_s556},{CNSECLASS51=27-18-23-01},{CNSECLASS70=27-18-23-01},{CNSECLASS80=27-18-23-01},{CNSETIM40=EC002527},{BEZ3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
PF
To fit TS, SE with width
[mm]
B
Window size, exterior width
[mm]
H
Window size, exterior height
[mm]
GEW
重量
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
2735.500
2735.500
System window
30 section
600
500
270
3.300
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.510
2735.510
System window
30 section
600
500
370
4.800
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.520
2735.520
System window
30 section
600
500
470
4.500
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.530
2735.530
System window
30 section
600
500
570
5.150
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.540
2735.540
System window
30 section
600
500
670
5.800
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.560
2735.560
System window
30 section
800
700
270
4.100
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.570
2735.570
System window
30 section
800
700
370
4.950
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.580
2735.580
System window
30 section
800
700
470
5.750
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.590
2735.590
System window
30 section
800
700
570
6.550
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2735.250
2735.250
System window
30 section
800
700
670
7.250
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2736.500
2736.500
System window
60 section
800
700
670
8.650
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2736.510
2736.510
System window
60 section
600
500
370
4.800
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2736.520
2736.520
System window
60 section
600
500
470
5.550
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2736.530
2736.530
System window
60 section
600
500
570
6.100
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
2736.540
2736.540
System window
60 section
600
500
670
6.850
27-18-23-01
27-18-23-01
27-18-23-01
EC002527
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D