目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Partial doors - For VX
Rittal
系统附件
门锁
用于TS 的模块化面部设计
Powered by
CAD模型選擇
{rittal/sys_zub/tueren_verschluesse/modulare_frontgestaltung_fuer_ts_8/teiltueren_fur_vx_asmtab.prj},{NB=9682.174(2)},{BEST=9682.174},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Teiltür},{BEZ2=BxH 600x1400 mm},{B=600},{BN=600},{H=1400},{B2=0.000},{H6=0.000},{VE=1 St.},{VER=1},{B1=400.000},{H1=153.000},{H2=0.000},{H3=194.800},{H4=0.000},{H5=0.000},{INFOPAGE=vx25_s115},{CNSECLASS51=27-18-92-17},{CNSECLASS70=27-18-22-90},{CNSECLASS80=27-18-22-04},{CNSETIM40=EC000747},{STATUSPIM=50},{EOLDATE=30.4.2014},{VP=3},{PPATH=assemblies/teiltueren_fur_vx_asmtpl.prj},{BZ=592},{HZ=1398},{GEW=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
型号 SV
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
VE
包装
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9682.142(2)
9682.142
Partial door
WxH 400x200 mm
400
200
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
2.440
9682.143(2)
9682.143
Partial door
WxH 400x300 mm
400
300
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
3.160
9682.144(2)
9682.144
Partial door
WxH 400x400 mm
400
400
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
4.000
9682.146(2)
9682.146
Partial door
WxH 400x600 mm
400
600
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
5.520
9682.148(2)
9682.148
Partial door
WxH 400x800 mm
400
800
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
7.100
9682.140(2)
9682.140
Partial door
WxH 400x1000 mm
400
1000
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
8.660
9682.152(2)
9682.152
Partial door
WxH 400x1200 mm
400
1200
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
10.340
9682.154(2)
9682.154
Partial door
WxH 400x1400 mm
400
1400
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
11.560
9682.156(2)
9682.156
Partial door
WxH 400x1600 mm
400
1600
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
13.200
9682.158(2)
9682.158
Partial door
WxH 400x1800 mm
400
1800
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
14.500
9682.150(2)
9682.150
Partial door
WxH 400x2000 mm
400
2000
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
16.000
9682.161(2)
9682.161
Partial door
WxH 600x150 mm
600
150
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
2.900
9682.162(2)
9682.162
Partial door
WxH 600x200 mm
600
200
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
3.520
9682.163(2)
9682.163
Partial door
WxH 600x300 mm
600
300
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
4.500
9682.164(2)
9682.164
Partial door
WxH 600x400 mm
600
400
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
5.700
9682.166(2)
9682.166
Partial door
WxH 600x600 mm
600
600
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
7.700
9682.168(2)
9682.168
Partial door
WxH 600x800 mm
600
800
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
10.280
9682.160(2)
9682.160
Partial door
WxH 600x1000 mm
600
1000
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
14.140
9682.172(2)
9682.172
Partial door
WxH 600x1200 mm
600
1200
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
16.740
9682.174(2)
9682.174
Partial door
WxH 600x1400 mm
600
1400
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
19.000
9682.176(2)
9682.176
Partial door
WxH 600x1600 mm
600
1600
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
21.000
9682.178(2)
9682.178
Partial door
WxH 600x1800 mm
600
1800
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
24.180
9682.170(2)
9682.170
Partial door
WxH 600x2000 mm
600
2000
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
26.500
9682.181(2)
9682.181
Partial door
WxH 800x150 mm
800
150
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
3.780
9682.182(2)
9682.182
Partial door
WxH 800x200 mm
800
200
1个
27-18-92-17
27-18-22-90
27-18-22-04
EC000747
4.500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D