目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Front trim panels, bottom - for VX25
Rittal
系统附件
门锁
扩装附件用于模块化的面部设计
Powered by
CAD模型選擇
{rittal/sys_zub/tueren_verschluesse/ausbauzubehoer_modulare_frontgestaltung_ts/frontblenden_unten_vx25_asmtab.prj},{NB=9682.330(2)},{BEST=9682.330},{DETAIL=2},{INFO=PDF Katalog},{BEZ=Frontblenden unten, BxH 1000/100 mm},{BEZ1=Frontblenden unten},{BEZ2=BxH 1000/100 mm},{B=1000},{H=100},{VE=1 St.},{GEW=3.000},{VERS=1},{B1=992},{B2=916.5},{B3=878.5},{B4=878.5},{H1=90.25},{H2=55},{H3=39.5},{H4=0.0},{INFOPAGE=vx25_s116},{X=0},{CNSECLASS51=27-18-92-10},{CNSECLASS70=27-18-22-90},{CNSECLASS80=27-14-24-23},{CNSETIM40=EC000269},{PPATH=assemblies/frontblenden_unten_vx25_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B
用于机柜宽度
[mm]
H
高度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
9682.334(2)
9682.334
Front trim panels, bottom
WxH 400/100 mm
400
100
1.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.344(2)
9682.344
Front trim panels, bottom
WxH 400/300 mm
400
300
2.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.336(2)
9682.336
Front trim panels, bottom
WxH 600/100 mm
600
100
1.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.346(2)
9682.346
Front trim panels, bottom
WxH 600/300 mm
600
300
3.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.338(2)
9682.338
Front trim panels, bottom
WxH 800/100 mm
800
100
2.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.348(2)
9682.348
Front trim panels, bottom
WxH 800/300 mm
800
300
4.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.330(2)
9682.330
Front trim panels, bottom
WxH 1000/100 mm
1000
100
3.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.340(2)
9682.340
Front trim panels, bottom
WxH 1000/300 mm
1000
300
5.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.332(2)
9682.332
Front trim panels, bottom
WxH 1200/100 mm
1200
100
3.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.342(2)
9682.342
Front trim panels, bottom
WxH 1200/100 mm
1200
300
6.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.354(2)
9682.354
Front trim panels, bottom...
WxH 400/300 mm
400
300
2.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.356(2)
9682.356
Front trim panels, bottom...
WxH 600/300 mm
600
300
2.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.358(2)
9682.358
Front trim panels, bottom...
WxH 800/300 mm
800
300
3.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.350(2)
9682.350
Front trim panels, bottom...
WxH 1000/300 mm
1000
300
4.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
9682.352(2)
9682.352
Front trim panels, bottom...
WxH 1200/300 mm
1200
300
4.000
27-18-92-10
27-18-22-90
27-14-24-23
EC000269
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D