目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
TS Floor Standing Kit
Rittal
系统附件
底座
Powered by
CAD模型選擇
{rittal/sys_zub/sockel/ts_floor_st_kit.prj},{NB=9963.526},{PN=9963.526},{BEST=9963.526},{MAT=Stainless Steel},{L=472},{W=203.5},{H=304.8},{MT=3},{L1=435},{W1=18.5},{L2=377},{W2=186.0},{L3=372},{W3=112},{DR=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
BEST
Part Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
L
Length
[mm]
W
Width
[mm]
H
Height
[mm]
9963.522
9963.522
9963.522
Carbon Steel
372
203.5
304.8
9963.523
9963.523
9963.523
Carbon Steel
472
203.5
304.8
9963.524
9963.524
9963.524
Carbon Steel
572
203.5
304.8
9963.525
9963.525
9963.525
Stainless Steel
372
203.5
304.8
9963.526
9963.526
9963.526
Stainless Steel
472
203.5
304.8
9963.527
9963.527
9963.527
Stainless Steel
572
203.5
304.8
9963.528
9963.528
9963.528
Stainless Steel
372
203.5
304.8
9963.529
9963.529
9963.529
Stainless Steel
472
203.5
304.8
9963.530
9963.530
9963.530
Stainless Steel
572
203.5
304.8
9963.546
9963.546
9963.546
Stainless Steel
272
203.5
301.8
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D