目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX Base/plinth corner piece, with base/plinth trim panel - front and rear, Sheet steel
Rittal
系统附件
底座
Base/plinth system VX
Powered by
CAD模型選擇
{rittal/sys_zub/sockel/sockel_vx/vx_sb_stahl_asmtab.prj},{NB=8660.008(1_300)},{BEST=8660.008},{VERS=1},{DARST=1},{INFOWWW=Website},{BEZ1=VX Sockel-Eckstück mit Sockel-Blende},{BEZ2=vorne und hinten},{BEZ3=Stahlblech},{B=1600},{H=100},{T=300},{GEW=7.800},{CNSECLASS51=27-18-92-92},{CNSECLASS70=27-18-92-70},{CNSECLASS80=27-18-20-03},{CNSETIM40=EC000721},{PPATH=assemblies/vx_sb_stahl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
称号 1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
B
宽度
[mm]
H
高度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8660.000_1
8660.000
VX Base/plinth corner pie...
front and rear
Sheet steel
300
100
3.720
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.001_1
8660.001
VX Base/plinth corner pie...
front and rear
Sheet steel
400
100
3.670
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.002_1
8660.002
VX Base/plinth corner pie...
front and rear
Sheet steel
600
100
4.420
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.003_1
8660.003
VX Base/plinth corner pie...
front and rear
Sheet steel
800
100
5.180
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.004_1
8660.004
VX Base/plinth corner pie...
front and rear
Sheet steel
850
100
5.580
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.005_1
8660.005
VX Base/plinth corner pie...
front and rear
Sheet steel
1000
100
5.940
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.006_1
8660.006
VX Base/plinth corner pie...
front and rear
Sheet steel
1100
100
6.320
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.007_1
8660.007
VX Base/plinth corner pie...
front and rear
Sheet steel
1200
100
7.020
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.008_1
8660.008
VX Base/plinth corner pie...
front and rear
Sheet steel
1600
100
7.800
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.009_1
8660.009
VX Base/plinth corner pie...
front and rear
Sheet steel
1800
100
9.030
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.020_1
8660.020
VX Base/plinth corner pie...
front and rear
Sheet steel
300
200
5.820
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.021_1
8660.021
VX Base/plinth corner pie...
front and rear
Sheet steel
400
200
6.420
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.022_1
8660.022
VX Base/plinth corner pie...
front and rear
Sheet steel
600
200
7.840
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.023_1
8660.023
VX Base/plinth corner pie...
front and rear
Sheet steel
800
200
9.240
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.024_1
8660.024
VX Base/plinth corner pie...
front and rear
Sheet steel
1000
200
11.000
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.025_1
8660.025
VX Base/plinth corner pie...
front and rear
Sheet steel
1200
200
12.000
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.026_1
8660.026
VX Base/plinth corner pie...
front and rear
Sheet steel
1600
200
14.900
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
8660.027_1
8660.027
VX Base/plinth corner pie...
front and rear
Sheet steel
1800
200
16.300
27-18-92-92
27-18-92-70
27-18-20-03
EC000721
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D