目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Connection accessories - for LED system light
Rittal
系统附件
内部扩装
系统灯具
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/systemleuchten/anschlussleitung_asmtab.prj},{NB=2500.500},{BEST=2500.500},{INFOWWW=Website},{BEZ1=Anschlusszubehör},{BEZ2=für Systemleuchte LED},{BEZ3=Einspeisung, 3-polig, 100 – 240 V AC},{L=3000},{VE=1 St.},{GEW=0.360},{INFOPAGE=hb35_s752},{CNSECLASS51=27-18-92-41},{CNSECLASS70=27-11-19-16},{CNSECLASS80=27-06-04-02},{CNSETIM40=EC001576},{PPATH=assemblies/anschlussleitung_asmtpl.prj},{VERS=3},{V2=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
称号 1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
Designation 3
ⁿ/ₐ
VE
包装
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
2500.420
2500.420
Connection accessories
for LED system light
Infeed, 2-pole, 100 – 240...
5 pc(s).
1.260
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.410
2500.410
Connection accessories
for LED system light
Infeed, 2-pole, 24 V DC
5 pc(s).
0.920
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.400
2500.400
Connection accessories
for LED system light
Infeed, 3-pole, 100 – 240...
5 pc(s).
1.560
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.500
2500.500
Connection accessories
for LED system light
Infeed, 3-pole, 100 – 240...
1
0.360
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.450
2500.450
Connection accessories
for LED system light
Through-wiring, 2-pole, 1...
5 pc(s).
0.470
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.440
2500.440
Connection accessories
for LED system light
Through-wiring, 2-pole, 2...
5 pc(s).
0.340
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.530
2500.530
Connection accessories
for LED system light
Through-wiring, 3-pole, 1...
1
0.150
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
2500.430
2500.430
Connection accessories
for LED system light
Through-wiring, 3-pole, 1...
5 pc(s).
0.670
27-18-92-41
27-11-19-16
27-06-04-02
EC001576
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D