目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Component shelf, static installation - 482.6 mm (19 ˝), depth-variable for TS IT
Rittal
系统附件
内部扩装
部件承板
Component shelves for attachment to the 482.6 mm (19'') system punchings
Powered by
CAD模型選擇
{rittal/sys_zub/innenausbau/geraeteboeden/ger_zur_bef_system/geraeteboeden_tiefen_asmtab.prj},{NB=5501.665(600)},{BEST=5501.665},{DETAIL=1},{INFO=PDF Katalog},{BEZ1=Geräteböden, tiefenvariabel},{BEZ2=Zur Montage zwischen zwei 19“-Befestigungsebenen TS IT},{BEZ3=Festeinbau, Ebenenabstand 600 - 900 mm},{EA=600},{EA1=600-900},{BB=50},{HE=1/2},{VE=1 Satz},{INFOPAGE=hb34_s630},{PPATH=assemblies/geraeteboeden_tiefen_asmtpl.prj},{GEW=4.640},{CNSECLASS51=27-18-92-18},{CNSECLASS70=27-18-92-61},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
BB
Load
[kg]
VE
包装
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5501.655(400)
5501.655
Component shelf, depth-ad...
For mounting between two ...
Fixed installation, Dista...
50
1套
6.560
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
5501.665(600)
5501.665
Component shelf, depth-ad...
For mounting between two ...
Fixed installation, Dista...
50
1套
4.640
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
5501.695(400)
5501.695
Component shelf, depth-ad...
For mounting between two ...
Fixed installation, Dista...
100
1套
5.500
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
5501.705(600)
5501.705
Component shelf, depth-ad...
For mounting between two ...
Fixed installation, Dista...
100
1套
8.500
27-18-92-18
27-18-92-61
27-18-92-61
EC002620
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D