您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
русский
中文
中文
QA認證資訊
目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
滑动轨
Rittal
系统附件
"19"" 扩装技术"
Powered by
CAD模型選擇
VX Slide rail for adaptor section 19" - with two-sided mounting
20.07.2021
VX Slide rail for adaptor section 19" - with one-sided mounting
20.07.2021
Slide rails - for TS IT, TE
20.07.2021
Slide rails, static installation - for TS IT, 30 kg
20.07.2021
Slide rails, static installation - for TS IT, 80 kg
20.07.2021
Slide rails, static installation - for VX IT, 200 kg
20.07.2021
Slide rails for TS adaptor section - With one-sided mounting
20.07.2021
Slide rails, heavy-duty - for TS network enclosures with two 482.6 mm (19''...
20.07.2021
Slide rails, heavy-duty - for TS IT, TE
20.07.2021
Depth-variable slide rails - 482,6 mm (19˝) für TS IT, 80/150 kg
20.07.2021
Slide rails, static installation - depth variable - 1HE, Zero U, 20 kg
20.07.2021
Slide rails for TS adaptor section - with two-sided mounting
20.07.2021
VX IT Heavy-duty rail - for 19"
30.06.2021
Depth-variable slide rails - for TE, TS IT, VX IT 600-900 mm, 80 kg
30.06.2021
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎