目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Slide rails for TS adaptor section - with two-sided mounting
Rittal
系统附件
"19"" 扩装技术"
滑动轨
Powered by
CAD模型選擇
{rittal/sys_zub/19_ausbautechnik/gleitschienen/gs_fur_ts_ap_mit_bt.prj},{NB=8613.150},{BEST=8613.150},{INFO=PDF Katalog},{BEZ1=Gleitschienen},{BEZ2=für TS Adapter-Profil},{BEZ3=mit beidseitiger Befestigung},{B=376},{GEW=3.540},{INFOPAGE=hb34_s688},{CNSECLASS51=27-18-25-04},{CNSECLASS70=27-18-25-90},{CNSECLASS80=27-18-92-61},{CNSETIM40=EC002620},{B1=330.000},{C=322.000},{D=354.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BEST
型号
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
BEZ3
名称3
ⁿ/ₐ
B
宽度
[mm]
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
8613.150
8613.150
Slide rails
TS adaptor section
with two-sided mounting
376
3.540
27-18-25-04
27-18-25-90
27-18-92-61
EC002620
8613.160
8613.160
Slide rails
TS adaptor section
with two-sided mounting
476
4.490
27-18-25-04
27-18-25-90
27-18-92-61
EC002620
8613.180
8613.180
Slide rails
TS adaptor section
with two-sided mounting
676
6.330
27-18-25-04
27-18-25-90
27-18-92-61
EC002620
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D