目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
连接适配器 - 250A
Rittal
配电组件
RiLine60
母线系统 RiLine
连接适配器
Powered by
CAD模型選擇
{rittal/stromverteilungs/sammelschienensysteme/riline60/anschlussadapter/anschlussadapter_250a.prj},{NB=9342.260 (2)},{BEST=9342.260},{BEZ1=Anschlussadapter 250A, 690V},{BEZ2=3-polig, Abgang oben, max. 120qmm},{INFO=PDF Katalog},{VERS=2},{DETAIL=2},{VE=1},{INFOPAGE=hb33_s281},{TYP=1},{CNSECLASS51=27-37-03-02},{CNSECLASS70=27-37-03-04},{CNSECLASS80=27-37-03-04},{CNSETIM40=EC001531},{STATUSPIM=50},{EOLDATE=01.11.2013},{GEW=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2013年11月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
1
2
3
4
5
6
LINA
明細表
BEST
型号 SV
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
VE
包装 (件)
ⁿ/ₐ
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
GEW
Gewicht
[kg]
9342.250 (2)
9342.250
Connection adaptor 250A, ...
3-pole, outlet top/bottom...
1
27-37-03-02
27-37-03-04
27-37-03-04
EC001531
0.780
9342.254 (2)
9342.254
Connection adaptor 250A, ...
4-pole, outlet top/bottom...
1
27-37-03-02
27-37-03-04
27-37-03-04
EC001531
1.120
9342.260 (2)
9342.260
Connection adaptor 250A, ...
3-pole, top outlet, max. ...
1
27-37-03-02
27-37-03-04
27-37-03-04
EC001531
9342.264 (2)
9342.264
Connection adaptor 250A, ...
4-pole, top outlet, max. ...
1
9342.270 (2)
9342.270
Connection adaptor 250A, ...
3-pole, bottom outlet, ma...
1
27-37-03-02
27-37-03-04
27-37-03-04
EC001531
0.700
9342.274 (2)
9342.274
Connection adaptor 250A, ...
4-pole, bottom outlet, ma...
1
27-37-03-02
27-37-03-04
27-37-03-04
EC001531
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D