目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
Server enclosure, pre-configured - based on TS 8
Rittal
IT 基础设施
服务器机柜
Powered by
CAD模型選擇
{rittal/it_solutions/server_racks/sr_basis_ts8_vormont_asmtab.prj},{NB=7831.461(2)},{BEST=7831.461},{STATUSPIM=},{EOLDATE=},{HIDE=0},{INFOPAGE=hb32_s777},{DETAIL=2},{INFO=PDF Katalog},{BEZ1=Colocation-Rack, 4 Front/Rücktüren},{BEZ2=RAL 9005},{B1=600},{H1=2200},{L3=0.000},{T1=900},{VER=3.000},{VER1=3.000},{VER2=3.000},{B3=512.000},{T3=812.000},{H2=2112.000},{FARBE=RAL 9005},{H3=925.000},{H4=250.000},{H5=125.000},{PS=101.000},{H6=375.000},{SHAPE=L-shaped},{PPATH=assemblies/sr_basis_ts8_vormont_asmtpl.prj},{B=600},{H=2200},{T=900},{VER3=6},{CNSECLASS51=},{CNSECLASS70=},{CNSECLASS80=},{CNSETIM40=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2020年1月31日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BEST
订单号码
ⁿ/ₐ
BEZ1
名称1
ⁿ/ₐ
BEZ2
名称2
ⁿ/ₐ
B1
宽度
[mm]
H1
高度
[mm]
T1
深度
[mm]
B
宽度
[mm]
H
高度
[mm]
T
深度
[mm]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
7831.431(2)
7831.431
Server enclosure, RAL 703...
single door
600
1200
900
600
1200
900
7831.432(2)
7831.432
Server enclosure, RAL 900...
single door
600
1200
900
600
1200
900
7831.433(2)
7831.433
Server enclosure, RAL 703...
single door
600
1200
1000
600
1200
1000
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.434(2)
7831.434
Server enclosure, RAL 900...
single door
600
1200
1000
600
1200
1000
7831.436(2)
7831.436
Server enclosure, RAL 703...
single door
600
2000
900
600
2000
900
7831.437(2)
7831.437
Server enclosure, RAL 900...
single door
600
2000
900
600
2000
900
7831.438(2)
7831.438
Server rack with 600 mm w...
single door
600
2000
1000
600
2000
1000
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.439(2)
7831.439
Server enclosure, RAL 900...
single door
600
2000
1000
600
2000
1000
7831.440(2)
7831.440
Server enclosure, RAL 703...
single door
600
2200
900
600
2200
900
7831.441(2)
7831.441
Server enclosure, RAL 900...
single door
600
2200
900
600
2200
900
7831.442(2)
7831.442
Server enclosure, RAL 703...
single door
600
2200
1000
600
2200
1000
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.443(2)
7831.443
Server enclosure, RAL 900...
single door
600
2200
1000
600
2200
1000
7831.446(2)
7831.446
Server rack with 800 mm w...
single door
800
2000
1000
800
2000
1000
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.451(2)
7831.451
Colocation rack, 2 front/...
颜色RAL 9005
600
2200
900
600
2200
900
7831.453(2)
7831.453
Colocation rack, 2 front/...
颜色RAL 7035
600
2200
1000
600
2200
1000
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.461(2)
7831.461
Colocation rack, 4 front/...
颜色RAL 9005
600
2200
900
600
2200
900
7831.463(2)
7831.463
Colocation rack, 4 front/...
颜色RAL 7035
600
2200
1000
600
2200
1000
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.481(2)
7831.481
Server enclosure, RAL 703...
WHD 600x2000x1200 mm
600
2000
1200
600
2000
1200
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.482(2)
7831.482
Server enclosure, RAL 900...
WHD 600x2000x1200 mm
600
2000
1200
600
2000
1200
7831.483(2)
7831.483
Server enclosure, RAL 703...
WHD 600x2200x1200 mm
600
2200
1200
600
2200
1200
7831.484(2)
7831.484
Server enclosure, RAL 900...
WHD 600x2200x1200 mm
600
2200
1200
600
2200
1200
7831.485(2)
7831.485
Server enclosure, RAL 703...
WHD 800x2000x1200 mm
800
2000
1200
800
2000
1200
27-18-02-02
27-18-02-07
27-18-02-07
EC002499
7831.486(2)
7831.486
Server enclosure, RAL 900...
WHD 800x2000x1200 mm
800
2000
1200
800
2000
1200
7831.487(2)
7831.487
Server enclosure, RAL 703...
WHD 800x2200x1200 mm
800
2200
1200
800
2200
1200
7831.488(2)
7831.488
Server enclosure, RAL 900...
WHD 800x2200x1200 mm
800
2200
1200
800
2200
1200
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D