目錄: Rittal
Created: 01.09.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
Rittal
VX IT Rack standard - vented
Rittal
IT 基础设施
IT箱体
Powered by
CAD模型選擇
{rittal/it_solutions/0_it_gehaeuse/vx_it_11x_asmtab.prj},{NB=5311.116(2)},{BEST=5311.116},{TD=116},{B=800},{H=2000},{CDH1=0},{CDH2=2000.5},{CDB1=399.5},{CDB2=399.5},{CDT1=621.500},{CDT2=604.000},{T=1200},{HE=42},{SD=1},{PVV=3},{PVH=3},{TS=1},{TSO=1},{VEM=1},{MSU=1},{EA1=147.75},{EA2=720},{VER=2},{VERS=2},{DB=1},{BW=0},{PL1=0.0},{PL3=0},{FLB=0},{ZOLL=1},{SW=0},{SC=0},{GEW=101.0},{B6=0},{B7=0},{B3=800},{B1=800},{B2=712},{H1=2000},{H2=100},{H3=1912},{H4=0},{T3=1200},{T1=1200},{T2=1112},{VV=0},{DIST19=745},{Y=60.000},{YY=240.000},{X4=1.000},{TT=1158},{VER1=21.000},{X1=100.000},{X2=0.000},{X3=0.000},{X=1.000},{SS=1},{BEZ1=VX IT Rack standard RAL 7035},{BEZ2=42 HE belüftet},{FARBE=RAL 7035},{FARBE1=RAL 9005},{BESTGEH=8611.070},{DETAIL=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
BEST
Part number
ⁿ/ₐ
BEZ1
Designation 1
ⁿ/ₐ
BEZ2
Designation 2
ⁿ/ₐ
B
重量
[mm]
H
高度
[mm]
T
深度
[mm]
HE
HE/U
ⁿ/ₐ
GEW
重量
[kg]
CNSECLASS51
ⁿ/ₐ
CNSECLASS70
ⁿ/ₐ
CNSECLASS80
ⁿ/ₐ
CNSETIM40
ⁿ/ₐ
5303.114(2)
5303.114
VX IT Rack standard RAL 7...
24 U vented
800
1200
800
24
67.5
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5304.116(2)
5304.116
VX IT Rack standard RAL 7...
24 U vented
800
1200
1000
24
73.2
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5307.114(2)
5307.114
VX IT Rack standard RAL 7...
42 U vented
800
2000
800
42
89.8
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5308.113(2)
5308.113
VX IT Rack standard RAL 7...
42 U vented
600
2000
1000
42
0.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5309.116(2)
5309.116
VX IT Rack standard RAL 7...
42 U vented
800
2000
1000
42
95.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5310.118(2)
5310.118
VX IT Rack standard RAL 7...
42 U vented
600
2000
1200
42
87.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5311.116(2)
5311.116
VX IT Rack standard RAL 7...
42 U vented
800
2000
1200
42
101.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5312.114(2)
5312.114
VX IT Rack standard RAL 7...
47 U vented
800
2200
800
47
95.4
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5313.113(2)
5313.113
VX IT Rack standard RAL 7...
47 U vented
600
2200
1000
47
84.6
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5314.116(2)
5314.116
VX IT Rack standard RAL 7...
47 U vented
800
2200
1000
47
101.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5315.118(2)
5315.118
VX IT Rack standard RAL 7...
47 U vented
600
2200
1200
47
85.1
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5316.116(2)
5316.116
VX IT Rack standard RAL 7...
47 U vented
800
2200
1200
47
123.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5329.111(2)
5329.111
VX IT Rack standard RAL 7...
42 U vented
600
2000
600
42
59.6
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5330.113(2)
5330.113
VX IT Rack standard RAL 7...
42 U vented
600
2000
800
42
74.8
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
5331.113(2)
5331.113
VX IT Rack standard RAL 7...
47 U vented
600
2200
800
47
80.0
27-18-02-01
27-18-02-07
27-18-02-07
EC002499
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D