目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0165 - Grani 5923-913 - GR
PlaSteel
Ranco
Standard Parts for Moulds
Screws, Set screws
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/screws__set_screws/r0165.prj},{NB=R0165-01-0193},{COD=R0165-01-0193},{M=M12},{L=65.000},{CH=6.000},{MAT=Classe 12.9},{MX=12.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
ⁿ/ₐ
M
=d1
ⁿ/ₐ
L
[mm]
CH
[mm]
MAT
Material
ⁿ/ₐ
R0165-01-0001
R0165-01-0001
M2
2.000
0.900
Class 12.9
R0165-01-0002
R0165-01-0002
M2
2.500
0.900
Class 12.9
R0165-01-0003
R0165-01-0003
M2
3.000
0.900
Class 12.9
R0165-01-0004
R0165-01-0004
M2
4.000
0.900
Class 12.9
R0165-01-0005
R0165-01-0005
M2
5.000
0.900
Class 12.9
R0165-01-0006
R0165-01-0006
M2
6.000
0.900
Class 12.9
R0165-01-0007
R0165-01-0007
M2
8.000
0.900
Class 12.9
R0165-01-0008
R0165-01-0008
M2
10.000
0.900
Class 12.9
R0165-01-0009
R0165-01-0009
M2.5
2.000
1.300
Class 12.9
R0165-01-0010
R0165-01-0010
M2.5
2.500
1.300
Class 12.9
R0165-01-0011
R0165-01-0011
M2.5
3.000
1.300
Class 12.9
R0165-01-0012
R0165-01-0012
M2.5
4.000
1.300
Class 12.9
R0165-01-0013
R0165-01-0013
M2.5
5.000
1.300
Class 12.9
R0165-01-0014
R0165-01-0014
M2.5
6.000
1.300
Class 12.9
R0165-01-0015
R0165-01-0015
M2.5
8.000
1.300
Class 12.9
R0165-01-0016
R0165-01-0016
M2.5
10.000
1.300
Class 12.9
R0165-01-0017
R0165-01-0017
M2.5
12.000
1.300
Class 12.9
R0165-01-0024
R0165-01-0024
M3
3.000
1.500
Class 12.9
R0165-01-0025
R0165-01-0025
M3
4.000
1.500
Class 12.9
R0165-01-0026
R0165-01-0026
M3
5.000
1.500
Class 12.9
R0165-01-0027
R0165-01-0027
M3
6.000
1.500
Class 12.9
R0165-01-0028
R0165-01-0028
M3
7.000
1.500
Class 12.9
R0165-01-0029
R0165-01-0029
M3
8.000
1.500
Class 12.9
R0165-01-0030
R0165-01-0030
M3
10.000
1.500
Class 12.9
R0165-01-0031
R0165-01-0031
M3
12.000
1.500
Class 12.9
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D