目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0112 - Nitrided ejector pin conical head DIN1530 - DN
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0112.prj},{NB=R0112-01-0027},{COD=R0112-01-0027},{D=8.000},{L=200.000},{D1=10.000},{K=2.700},{MAT=1.2344 Nitrated}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
d
[mm]
L
[mm]
D1
d1
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
R0112-01-0001
R0112-01-0001
3.000
100.000
4.500
1.800
1.2344 Nitrated
R0112-01-0002
R0112-01-0002
3.000
125.000
4.500
1.800
1.2344 Nitrated
R0112-01-0003
R0112-01-0003
3.000
160.000
4.500
1.800
1.2344 Nitrated
R0112-01-0004
R0112-01-0004
3.000
200.000
4.500
1.800
1.2344 Nitrated
R0112-01-0005
R0112-01-0005
3.000
250.000
4.500
1.800
1.2344 Nitrated
R0112-01-0006
R0112-01-0006
4.000
100.000
5.500
1.600
1.2344 Nitrated
R0112-01-0007
R0112-01-0007
4.000
125.000
5.500
1.600
1.2344 Nitrated
R0112-01-0008
R0112-01-0008
4.000
160.000
5.500
1.600
1.2344 Nitrated
R0112-01-0009
R0112-01-0009
4.000
200.000
5.500
1.600
1.2344 Nitrated
R0112-01-0010
R0112-01-0010
4.000
250.000
5.500
1.600
1.2344 Nitrated
R0112-01-0011
R0112-01-0011
4.000
315.000
5.500
1.600
1.2344 Nitrated
R0112-01-0012
R0112-01-0012
5.000
100.000
6.500
1.600
1.2344 Nitrated
R0112-01-0013
R0112-01-0013
5.000
125.000
6.500
1.600
1.2344 Nitrated
R0112-01-0014
R0112-01-0014
5.000
160.000
6.500
1.600
1.2344 Nitrated
R0112-01-0015
R0112-01-0015
5.000
200.000
6.500
1.600
1.2344 Nitrated
R0112-01-0016
R0112-01-0016
5.000
250.000
6.500
1.600
1.2344 Nitrated
R0112-01-0017
R0112-01-0017
5.000
315.000
6.500
1.600
1.2344 Nitrated
R0112-01-0018
R0112-01-0018
6.000
100.000
8.000
2.600
1.2344 Nitrated
R0112-01-0019
R0112-01-0019
6.000
125.000
8.000
2.600
1.2344 Nitrated
R0112-01-0020
R0112-01-0020
6.000
160.000
8.000
2.600
1.2344 Nitrated
R0112-01-0021
R0112-01-0021
6.000
200.000
8.000
2.600
1.2344 Nitrated
R0112-01-0022
R0112-01-0022
6.000
250.000
8.000
2.600
1.2344 Nitrated
R0112-01-0023
R0112-01-0023
6.000
315.000
8.000
2.600
1.2344 Nitrated
R0112-01-0024
R0112-01-0024
8.000
100.000
10.000
2.700
1.2344 Nitrated
R0112-01-0025
R0112-01-0025
8.000
125.000
10.000
2.700
1.2344 Nitrated
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D