目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0107 - Copper ejector pin cylindrical head (beryllium - free) DIN1530/ISO6751 - A7
PlaSteel
Ranco
Standard Parts for Moulds
Ejector pins
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/ejector_pins/r0107.prj},{NB=R0107-01-0020},{COD=R0107-01-0020},{D=6.000},{L=100.000},{D1=12.000},{K=5.000},{R=0.500},{MAT=Rame},{RT=1300-1450},{RR=500-550}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
d
[mm]
L
[mm]
D1
d1
[mm]
K
[mm]
R
[mm]
MAT
Material
ⁿ/ₐ
R0107-01-0001
R0107-01-0001
1.500
100.000
3.000
1.500
0.200
Copper
R0107-01-0002
R0107-01-0002
2.500
100.000
5.000
2.000
0.300
Copper
R0107-01-0003
R0107-01-0003
2.500
160.000
5.000
2.000
0.300
Copper
R0107-01-0004
R0107-01-0004
2.500
250.000
5.000
2.000
0.300
Copper
R0107-01-0005
R0107-01-0005
3.000
100.000
6.000
3.000
0.300
Copper
R0107-01-0006
R0107-01-0006
3.000
160.000
6.000
3.000
0.300
Copper
R0107-01-0007
R0107-01-0007
3.000
250.000
6.000
3.000
0.300
Copper
R0107-01-0008
R0107-01-0008
3.500
100.000
7.000
3.000
0.300
Copper
R0107-01-0009
R0107-01-0009
3.500
160.000
7.000
3.000
0.300
Copper
R0107-01-0010
R0107-01-0010
3.500
250.000
7.000
3.000
0.300
Copper
R0107-01-0011
R0107-01-0011
4.000
100.000
8.000
3.000
0.300
Copper
R0107-01-0012
R0107-01-0012
4.000
160.000
8.000
3.000
0.300
Copper
R0107-01-0013
R0107-01-0013
4.000
250.000
8.000
3.000
0.300
Copper
R0107-01-0014
R0107-01-0014
4.000
315.000
8.000
3.000
0.300
Copper
R0107-01-0015
R0107-01-0015
4.500
100.000
8.000
3.000
0.300
Copper
R0107-01-0016
R0107-01-0016
4.500
160.000
8.000
3.000
0.300
Copper
R0107-01-0017
R0107-01-0017
5.000
100.000
10.000
3.000
0.300
Copper
R0107-01-0018
R0107-01-0018
5.000
160.000
10.000
3.000
0.300
Copper
R0107-01-0019
R0107-01-0019
5.000
315.000
10.000
3.000
0.300
Copper
R0107-01-0020
R0107-01-0020
6.000
100.000
12.000
5.000
0.500
Copper
R0107-01-0021
R0107-01-0021
6.000
160.000
12.000
5.000
0.500
Copper
R0107-01-0022
R0107-01-0022
6.000
315.000
12.000
5.000
0.500
Copper
R0107-01-0023
R0107-01-0023
7.000
100.000
12.000
5.000
0.500
Copper
R0107-01-0024
R0107-01-0024
7.000
160.000
12.000
5.000
0.500
Copper
R0107-01-0025
R0107-01-0025
7.000
250.000
12.000
5.000
0.500
Copper
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D