目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0141 - Datario multiplo - RFD
PlaSteel
Ranco
Standard Parts for Moulds
Date stamps, Recycling inserts
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/date_stamps__recycling_inserts/r0141.prj},{NB=R0141-01-0003},{STARTINGYEAR=09},{STARTX1= '09', '2009', '10', '2010', '11', '2011', '12', '2012', '13' , '2013'},{COD=R0141-01-0003},{CODX=2},{TYPE=neutral},{D=10},{D1=6.0},{D2=3.0},{L=20},{E=8.000},{CON=12 months + 6 years},{VER=7},{PSTOL=0.010},{Y=0.825},{XXX=2.515},{XXX1=4.350},{XXX2=0.800},{YYY=0.2900},{YYY1=2.1000},{ZZZ=0.560},{ZZZ1=0.6700},{ZZZ3=0.5700},{ZZZ4=0.6680},{W=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
TYPE
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
L
Length L
[mm]
R0141-01-0002
R0141-01-0002
12 months - 6 years
8
5.5
3.0
20
R0141-01-0001
R0141-01-0001
neutral
8
5.5
3.0
20
R0141-01-0004
R0141-01-0004
12 months - 6 years
10
6.0
3.0
20
R0141-01-0003
R0141-01-0003
neutral
10
6.0
3.0
20
R0141-01-0006
R0141-01-0006
12 months - 6 years
12
8.0
4.0
20
R0141-01-0005
R0141-01-0005
neutral
12
8.0
4.0
20
R0141-01-0008
R0141-01-0008
12 months - 6 years
16
10.5
5.3
20
R0141-01-0007
R0141-01-0007
neutral
16
10.5
5.3
20
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D