目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
IRM - Recycling insert
PlaSteel
Ranco
Standard Parts for Moulds
Date stamps, Recycling inserts
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/date_stamps__recycling_inserts/irm.prj},{NB=IRM0800UN},{ID=0},{A=8},{B=12},{D=0.2},{E=4.5},{M=M4},{S=4.8},{MAT=Acciaio inossidabile},{HD=48-52 HRC},{MX=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
A
[mm]
B
[mm]
D
[mm]
E
[mm]
M
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
IRM0600UN
IRM0600UN
6
12
0.2
3.5
M3
3.6
Stainless Steel
48-52 HRC
IRM0800UN
IRM0800UN
8
12
0.2
4.5
M4
4.8
Stainless Steel
48-52 HRC
IRM1000UN
IRM1000UN
10
12
0.3
5.5
M5
6.0
Stainless Steel
48-52 HRC
IRM1600UN
IRM1600UN
16
14
0.3
6.5
M6
10.0
Stainless Steel
48-52 HRC
IRM2000UN
IRM2000UN
20
16
0.3
6.5
M6
12.0
Stainless Steel
48-52 HRC
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D