目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0145 - Valvole doppie - VD
PlaSteel
Ranco
Standard Parts for Moulds
Air valves
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/air_valves/r0145.prj},{NB=R0145-01-0002},{COD=R0145-01-0002},{D=10},{D1=6},{L=12},{E=5.000},{H=7.000},{PSTOL=0.010},{H1=3.200},{D2=2.300},{C1=10.300},{H2=7.800},{D3=5.040},{MAT=INOX}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
MAT
Material
ⁿ/ₐ
R0145-01-0001
R0145-01-0001
8
5
12
INOX
R0145-01-0002
R0145-01-0002
10
6
12
INOX
R0145-01-0003
R0145-01-0003
12
8
12
INOX
R0145-01-0004
R0145-01-0004
16
10
20
INOX
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D