目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0170 - Exterrnal seeger ring - SEEGERDIN471
PlaSteel
Ranco
Standard Parts for Moulds
Accessories
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/accessories/r0170.prj},{NB=R0170-01-0055},{COD=R0170-01-0055},{D=63.000},{D1=60.000},{D2=58.800},{S=2.000},{MAT=Acciaio per molle},{TRATT=Fosfati ed oliati - bruniti ed oliati}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
S
[mm]
MAT
Material
ⁿ/ₐ
TRATT
Treatment
ⁿ/ₐ
R0170-01-0001
R0170-01-0001
3.000
2.800
2.700
0.400
Steel for springs
Phosphatized and oiled - ...
R0170-01-0002
R0170-01-0002
4.000
3.800
3.700
0.400
Steel for springs
Phosphatized and oiled - ...
R0170-01-0003
R0170-01-0003
5.000
4.800
4.700
0.600
Steel for springs
Phosphatized and oiled - ...
R0170-01-0004
R0170-01-0004
6.000
5.700
5.600
0.700
Steel for springs
Phosphatized and oiled - ...
R0170-01-0005
R0170-01-0005
7.000
6.700
6.500
0.800
Steel for springs
Phosphatized and oiled - ...
R0170-01-0006
R0170-01-0006
8.000
7.600
7.400
0.800
Steel for springs
Phosphatized and oiled - ...
R0170-01-0007
R0170-01-0007
9.000
8.600
8.400
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0008
R0170-01-0008
10.000
9.600
9.300
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0009
R0170-01-0009
11.000
10.500
10.200
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0010
R0170-01-0010
12.000
11.500
11.000
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0011
R0170-01-0011
13.000
12.400
11.900
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0012
R0170-01-0012
14.000
13.400
12.900
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0013
R0170-01-0013
15.000
14.300
13.800
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0014
R0170-01-0014
16.000
15.200
14.700
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0015
R0170-01-0015
17.000
16.200
15.700
1.000
Steel for springs
Phosphatized and oiled - ...
R0170-01-0016
R0170-01-0016
18.000
17.000
16.500
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0017
R0170-01-0017
19.000
18.000
17.500
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0018
R0170-01-0018
20.000
19.000
18.500
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0019
R0170-01-0019
21.000
20.000
19.500
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0020
R0170-01-0020
22.000
21.000
20.500
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0021
R0170-01-0021
23.000
22.000
21.500
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0022
R0170-01-0022
24.000
22.900
22.200
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0023
R0170-01-0023
25.000
23.900
23.200
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0024
R0170-01-0024
26.000
24.900
24.200
1.200
Steel for springs
Phosphatized and oiled - ...
R0170-01-0025
R0170-01-0025
27.000
25.600
24.900
1.200
Steel for springs
Phosphatized and oiled - ...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D