目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0125 - Stop pin - AT
PlaSteel
Ranco
Standard Parts for Moulds
Accessories
Powered by
CAD模型選擇
{ranco/ranco/standard_items_for_moudls/accessories/r0125.prj},{NB=R0125-01-0002},{IDNR=},{COD=R0125-01-0002},{D=8},{L=20},{D1=18},{L1=15},{K=5},{MAT=Acciaio UNI 16 Ni Cr 4},{HD=HRC 60 - 62},{ESECUZIONE=Cementato, temperato}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
[mm]
D
[mm]
L
Length L
[mm]
D1
[mm]
L1
Length L1
[mm]
K
[mm]
MAT
Material
ⁿ/ₐ
HD
Hardness
ⁿ/ₐ
ESECUZIONE
Exstruder
ⁿ/ₐ
R0125-01-0002
R0125-01-0002
8
20
18
15
5
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
R0125-01-0001
R0125-01-0001
14
21
24
15
6
Steel UNI 16 Ni Cr 4
HRC 60 - 62
Carburized, hardened
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D