目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0324 - Conical interlock - CON
PlaSteel
Ranco
Engineered items for moulds
Mould interlocks
Powered by
CAD模型選擇
{ranco/ranco/engineered_items/mould_interlocks/r0324_asmtab.prj},{NB=R0324-08-0007},{COD=R0324-08-0007},{TYPE=LUNGO},{D=25.000},{LT=64.000},{L=32.000},{L1=32.000},{L2=20.000},{L3=15.000},{M=8MA},{MX=8.000},{PPATH=../con_lock/con_lock_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
COD
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
M
Thread
ⁿ/ₐ
MX
[mm]
R0324-08-0001
R0324-08-0001
EUROPA
14.000
17.000
17.000
8.000
10.000
5MA
5.000
R0324-08-0002
R0324-08-0002
EUROPA
16.000
17.000
17.000
8.000
10.000
5MA
5.000
R0324-08-0003
R0324-08-0003
LUNGO
16.000
25.000
25.000
16.000
10.000
5MA
5.000
R0324-08-0004
R0324-08-0004
EUROPA
20.000
27.000
27.000
13.000
15.000
8MA
8.000
R0324-08-0005
R0324-08-0005
LUNGO
20.000
32.000
32.000
18.000
15.000
8MA
8.000
R0324-08-0006
R0324-08-0006
EUROPA
25.000
27.000
27.000
15.000
15.000
8MA
8.000
R0324-08-0007
R0324-08-0007
LUNGO
25.000
32.000
32.000
20.000
15.000
8MA
8.000
R0324-08-0008
R0324-08-0008
EUROPA
26.000
27.000
27.000
15.000
15.000
8MA
8.000
R0324-08-0009
R0324-08-0009
EUROPA
30.000
36.000
36.000
20.000
18.000
10MA
10.000
R0324-08-0010
R0324-08-0010
EUROPA
32.000
36.000
36.000
20.000
18.000
10MA
10.000
R0324-08-0011
R0324-08-0011
LUNGO
32.000
40.000
40.000
24.000
18.000
10MA
10.000
R0324-08-0012
R0324-08-0012
EUROPA
40.000
46.000
46.000
25.000
18.000
10MA
10.000
R0324-08-0013
R0324-08-0013
LUNGO
40.000
50.000
50.000
29.000
18.000
10MA
10.000
R0324-08-0014
R0324-08-0014
EUROPA
42.000
46.000
46.000
25.000
18.000
10MA
10.000
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D