目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0282 - Guide pillar for elastomer spring DIN9835 - MPC
PlaSteel
Ranco
Springs - Elastomer
Polyurethane elastomer springs
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/polyurethane_elastomer_springs/r0282.prj},{NB=R0282-05-0032},{COD=R0282-05-0032},{CH=6.000},{D=13.000},{L=95.000},{L1=15.000},{M=M10},{D1X=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
[mm]
CH
Hexagon
[mm]
D
[mm]
L
[mm]
L1
[mm]
M
[mm]
R0282-05-0001
R0282-05-0001
3.000
6.000
15.000
6.000
M4
R0282-05-0002
R0282-05-0002
3.000
6.000
20.000
6.000
M4
R0282-05-0003
R0282-05-0003
3.000
6.000
25.000
6.000
M4
R0282-05-0004
R0282-05-0004
3.000
6.000
32.000
6.000
M4
R0282-05-0005
R0282-05-0005
3.000
6.000
40.000
6.000
M4
R0282-05-0006
R0282-05-0006
3.000
6.000
50.000
6.000
M4
R0282-05-0007
R0282-05-0007
4.000
8.000
15.000
9.000
M6
R0282-05-0008
R0282-05-0008
4.000
8.000
20.000
9.000
M6
R0282-05-0009
R0282-05-0009
4.000
8.000
25.000
9.000
M6
R0282-05-0010
R0282-05-0010
4.000
8.000
32.000
9.000
M6
R0282-05-0011
R0282-05-0011
4.000
8.000
40.000
9.000
M6
R0282-05-0012
R0282-05-0012
4.000
8.000
50.000
9.000
M6
R0282-05-0013
R0282-05-0013
4.000
8.000
63.000
9.000
M6
R0282-05-0014
R0282-05-0014
4.000
8.000
80.000
9.000
M6
R0282-05-0015
R0282-05-0015
5.000
10.000
15.000
15.000
M8
R0282-05-0016
R0282-05-0016
5.000
10.000
20.000
15.000
M8
R0282-05-0017
R0282-05-0017
5.000
10.000
25.000
15.000
M8
R0282-05-0018
R0282-05-0018
5.000
10.000
32.000
15.000
M8
R0282-05-0019
R0282-05-0019
5.000
10.000
40.000
15.000
M8
R0282-05-0020
R0282-05-0020
5.000
10.000
50.000
15.000
M8
R0282-05-0021
R0282-05-0021
5.000
10.000
63.000
15.000
M8
R0282-05-0022
R0282-05-0022
5.000
10.000
80.000
15.000
M8
R0282-05-0023
R0282-05-0023
5.000
10.000
95.000
15.000
M8
R0282-05-0024
R0282-05-0024
6.000
13.000
15.000
15.000
M10
R0282-05-0025
R0282-05-0025
6.000
13.000
20.000
15.000
M10
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D