目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0281 - Elastomer sleeves - MA
PlaSteel
Ranco
Springs - Elastomer
Polyurethane elastomer springs
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/polyurethane_elastomer_springs/r0281.prj},{NB=R0281-05-0740},{COD=R0281-05-0740},{D=70.000},{D1=25.000},{L=500.000},{MAT=A95}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
Length L
[mm]
MAT
Material
ⁿ/ₐ
R0281-05-0001
R0281-05-0001
11.000
7.000
250.000
U82
R0281-05-0002
R0281-05-0002
11.000
7.000
250.000
U92
R0281-05-0003
R0281-05-0003
11.000
7.000
250.000
U94
R0281-05-0004
R0281-05-0004
11.000
7.000
250.000
A90
R0281-05-0005
R0281-05-0005
11.000
7.000
250.000
A95
R0281-05-0006
R0281-05-0006
12.000
6.500
250.000
U82
R0281-05-0007
R0281-05-0007
12.000
6.500
250.000
U92
R0281-05-0008
R0281-05-0008
12.000
6.500
250.000
U94
R0281-05-0009
R0281-05-0009
12.000
6.500
250.000
A90
R0281-05-0010
R0281-05-0010
12.000
6.500
250.000
A95
R0281-05-0011
R0281-05-0011
13.000
5.000
250.000
U82
R0281-05-0012
R0281-05-0012
13.000
5.000
250.000
U92
R0281-05-0013
R0281-05-0013
13.000
5.000
250.000
U94
R0281-05-0014
R0281-05-0014
13.000
5.000
250.000
A90
R0281-05-0015
R0281-05-0015
13.000
5.000
250.000
A95
R0281-05-0016
R0281-05-0016
13.000
6.500
250.000
U82
R0281-05-0017
R0281-05-0017
13.000
6.500
250.000
U92
R0281-05-0018
R0281-05-0018
13.000
6.500
250.000
U94
R0281-05-0019
R0281-05-0019
13.000
6.500
250.000
A90
R0281-05-0020
R0281-05-0020
13.000
6.500
250.000
A95
R0281-05-0021
R0281-05-0021
13.000
8.000
250.000
U82
R0281-05-0022
R0281-05-0022
13.000
8.000
250.000
U92
R0281-05-0023
R0281-05-0023
13.000
8.000
250.000
U94
R0281-05-0024
R0281-05-0024
13.000
8.000
250.000
A90
R0281-05-0025
R0281-05-0025
13.000
8.000
250.000
A95
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D