目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
R0280 - Elastomer hollow spring - MF
PlaSteel
Ranco
Springs - Elastomer
Polyurethane elastomer springs
Powered by
CAD模型選擇
{ranco/ranco/elastomeric_springs/polyurethane_elastomer_springs/r0280.prj},{NB=R0280-05-0124},{COD=R0280-05-0124},{D=50.000},{D1=17.000},{L=32.000},{MAT=A90},{KP=1600.000},{L1=9.600},{D2=62.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
[mm]
D1
[mm]
L
[mm]
MAT
Material
[mm]
KP
[mm]
L1
[mm]
D2
[mm]
R0280-05-0001
R0280-05-0001
16.000
6.500
16.000
U82
80.000
5.600
22.000
R0280-05-0002
R0280-05-0002
16.000
6.500
16.000
U92
130.000
4.800
19.000
R0280-05-0003
R0280-05-0003
16.000
6.500
16.000
U94
160.000
4.000
19.000
R0280-05-0004
R0280-05-0004
16.000
6.500
16.000
A90
140.000
4.800
20.000
R0280-05-0005
R0280-05-0005
16.000
6.500
20.000
U82
80.000
7.000
22.000
R0280-05-0006
R0280-05-0006
16.000
6.500
20.000
U92
130.000
6.000
19.000
R0280-05-0007
R0280-05-0007
16.000
6.500
20.000
U94
160.000
5.000
19.000
R0280-05-0008
R0280-05-0008
16.000
6.500
20.000
A90
140.000
6.000
20.000
R0280-05-0009
R0280-05-0009
16.000
6.500
25.000
U82
80.000
8.700
22.000
R0280-05-0010
R0280-05-0010
16.000
6.500
25.000
U92
130.000
7.500
19.000
R0280-05-0011
R0280-05-0011
16.000
6.500
25.000
U94
160.000
6.200
19.000
R0280-05-0012
R0280-05-0012
16.000
6.500
25.000
A90
140.000
7.500
20.000
R0280-05-0013
R0280-05-0013
16.000
6.500
32.000
U82
80.000
11.200
22.000
R0280-05-0014
R0280-05-0014
16.000
6.500
32.000
U92
130.000
9.600
19.000
R0280-05-0015
R0280-05-0015
16.000
6.500
32.000
U94
160.000
8.000
19.000
R0280-05-0016
R0280-05-0016
16.000
6.500
32.000
A90
140.000
9.600
20.000
R0280-05-0017
R0280-05-0017
20.000
8.500
16.000
U82
150.000
5.600
28.000
R0280-05-0018
R0280-05-0018
20.000
8.500
16.000
U92
200.000
4.800
26.000
R0280-05-0019
R0280-05-0019
20.000
8.500
16.000
U94
325.000
4.000
25.000
R0280-05-0020
R0280-05-0020
20.000
8.500
16.000
A90
210.000
4.800
27.000
R0280-05-0021
R0280-05-0021
20.000
8.500
20.000
U82
150.000
7.000
28.000
R0280-05-0022
R0280-05-0022
20.000
8.500
20.000
U92
200.000
6.000
26.000
R0280-05-0023
R0280-05-0023
20.000
8.500
20.000
U94
325.000
5.000
25.000
R0280-05-0024
R0280-05-0024
20.000
8.500
20.000
A90
210.000
6.000
27.000
R0280-05-0025
R0280-05-0025
20.000
8.500
25.000
U82
150.000
8.700
28.000
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D