目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S363 - Nuts for T-slots "Rhombus"
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s363.prj},{NB=S363.16018},{COD=S363.16018},{M=16},{D=17.7},{A=28},{B=20},{C=10},{X=18},{W=46},{MAT=Steel class 8G.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
COD
Code
ⁿ/ₐ
M
[mm]
D
[mm]
A
[mm]
B
[mm]
C
[mm]
X
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S363.10012
S363.10012
10
11.7
18
14
7
12
14
Steel class 8G.
S363.10014
S363.10014
10
13.7
22
16
8
14
27
Steel class 8G.
S363.12014
S363.12014
12
13.7
22
16
8
14
22
Steel class 8G.
S363.14016
S363.14016
14
15.7
25
18
9
16
33
Steel class 8G.
S363.10018
S363.10018
10
17.7
28
20
10
18
64
Steel class 8G.
S363.16018
S363.16018
16
17.7
28
20
10
18
46
Steel class 8G.
S363.16020
S363.16020
16
19.7
32
24
12
20
79
Steel class 8G.
S363.18020
S363.18020
18
19.7
32
24
12
20
70
Steel class 8G.
S363.16022
S363.16022
16
21.7
35
28
14
22
119
Steel class 8G.
S363.20022
S363.20022
20
21.7
35
28
14
22
98
Steel class 8G.
S363.16028
S363.16028
16
27.7
44
36
18
28
278
Steel class 8G.
S363.24028
S363.24028
24
27.7
44
36
18
28
215
Steel class 8G.
S363.30036
S363.30036
30
35.6
54
44
22
36
430
Steel class 8G.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D