目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S362 - Extended nuts for T-slots
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s362.prj},{NB=S362.16018},{COD=S362.16018},{M=16},{D=17.7},{L=56},{A=28},{B=20},{C=10},{X=18},{W=170},{MAT=Steel class 8G.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
COD
Code
ⁿ/ₐ
M
[mm]
D
[mm]
L
Length L
[mm]
A
[mm]
B
[mm]
C
[mm]
X
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S362.06008
S362.06008
6
7.7
26
13
10
5
8
14
Steel class 8G.
S362.08010
S362.08010
8
9.7
30
15
12
6
10
30
Steel class 8G.
S362.10012
S362.10012
10
11.7
36
18
14
7
12
49
Steel class 8G.
S362.12014
S362.12014
12
13.7
44
22
16
8
14
82
Steel class 8G.
S362.14016
S362.14016
14
15.7
50
25
18
9
16
120
Steel class 8G.
S362.16018
S362.16018
16
17.7
56
28
20
10
18
170
Steel class 8G.
S362.18020
S362.18020
18
19.7
64
32
24
12
20
260
Steel class 8G.
S362.20022
S362.20022
20
21.7
70
35
28
14
22
360
Steel class 8G.
S362.22024
S362.22024
22
23.7
80
40
32
16
24
535
Steel class 8G.
S362.24028
S362.24028
24
27.7
88
44
36
18
28
730
Steel class 8G.
S362.27032
S362.27032
27
31.6
100
50
40
20
32
1090
Steel class 8G.
S362.30036
S362.30036
30
35.6
108
54
44
22
36
1390
Steel class 8G.
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D