目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S316 - Single hammerhead bolts (DIN 787)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s316.prj},{NB=S316.16200},{COD=S316.16200},{D=M16},{DNDM=16},{L=200},{B=125},{A=17.7},{T=28},{H=10},{CAVA=18},{W=345},{H1=23.000},{F=2.500},{WX=30.000},{VERS787=1618200},{K=9},{E=25},{MAT=UNI 42 CrMo4 According to standard ASTM A 193-B7 Class 10.9.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
ⁿ/ₐ
L
Length L
[mm]
B
[mm]
A
[mm]
T
[mm]
H
[mm]
CAVA
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S316.12050
S316.12050
M12
50
35
13.7
22
8
14
80
UNI 42 CrMo4 According to...
S316.12060
S316.12060
M12
63
45
13.7
22
8
14
85
UNI 42 CrMo4 According to...
S316.12080
S316.12080
M12
80
55
13.7
22
8
14
100
UNI 42 CrMo4 According to...
S316.12125
S316.12125
M12
125
75
13.7
22
8
14
120
UNI 42 CrMo4 According to...
S316.12200
S316.12200
M12
200
120
13.7
22
8
14
180
UNI 42 CrMo4 According to...
S316.14060
S316.14060
M14
63
45
15.7
25
9
16
125
UNI 42 CrMo4 According to...
S316.14100
S316.14100
M14
100
63
15.7
25
9
16
160
UNI 42 CrMo4 According to...
S316.14150
S316.14150
M14
160
100
15.7
25
9
16
220
UNI 42 CrMo4 According to...
S316.14230
S316.14230
M14
230
150
15.7
25
9
16
285
UNI 42 CrMo4 According to...
S316.16060
S316.16060
M16
63
45
17.7
28
10
18
160
UNI 42 CrMo4 According to...
S316.16080
S316.16080
M16
80
55
17.7
28
10
18
185
UNI 42 CrMo4 According to...
S316.16100
S316.16100
M16
100
63
17.7
28
10
18
205
UNI 42 CrMo4 According to...
S316.16125
S316.16125
M16
125
85
17.7
28
10
18
250
UNI 42 CrMo4 According to...
S316.16160
S316.16160
M16
160
100
17.7
28
10
18
280
UNI 42 CrMo4 According to...
S316.16200
S316.16200
M16
200
125
17.7
28
10
18
345
UNI 42 CrMo4 According to...
S316.16230
S316.16230
M16
230
150
17.7
28
10
18
390
UNI 42 CrMo4 According to...
S316.16250
S316.16250
M16
250
150
17.7
28
10
18
430
UNI 42 CrMo4 According to...
S316.20080
S316.20080
M20
80
55
21.7
35
14
22
330
UNI 42 CrMo4 According to...
S316.20100
S316.20100
M20
100
63
21.7
35
14
22
380
UNI 42 CrMo4 According to...
S316.20125
S316.20125
M20
125
85
21.7
35
14
22
430
UNI 42 CrMo4 According to...
S316.20160
S316.20160
M20
160
110
21.7
35
14
22
490
UNI 42 CrMo4 According to...
S316.20200
S316.20200
M20
200
125
21.7
35
14
22
570
UNI 42 CrMo4 According to...
S316.20230
S316.20230
M20
230
150
21.7
35
14
22
645
UNI 42 CrMo4 According to...
S316.20315
S316.20315
M20
315
190
21.7
35
14
22
820
UNI 42 CrMo4 According to...
S316.24100
S316.24100
M24
100
70
27.7
44
18
28
650
UNI 42 CrMo4 According to...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D