目錄: PlaSteel
Created: 19.08.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
PlaSteel
S311 - Single hammerhead bolts (DIN 787)
PlaSteel
Ranco
Clamps
Powered by
CAD模型選擇
{ranco/ranco/clamps/s311.prj},{NB=S311.16230},{COD=S311.16230},{D=M16},{DNDM=16},{L=230},{B=150},{A=15.7},{T=25},{H=9},{CAVA=16},{W=360},{H1=23.000},{F=2.500},{WX=30.000},{VERS787=1616230},{K=9},{E=25},{MAT=UNI 42 CrMo4 According to standard ASTM A 193-B7 Class 10.9.}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
COD
Code
ⁿ/ₐ
D
ⁿ/ₐ
L
Length L
[mm]
B
[mm]
A
[mm]
T
[mm]
H
[mm]
CAVA
[mm]
W
Weight
[g]
MAT
Material
ⁿ/ₐ
S311.10040
S311.10040
M10
40
30
9.7
15
6
10
30
UNI 42 CrMo4 According to...
S311.10060
S311.10060
M10
63
45
9.7
15
6
10
50
UNI 42 CrMo4 According to...
S311.10080
S311.10080
M10
80
55
9.7
15
6
10
55
UNI 42 CrMo4 According to...
S311.10100
S311.10100
M10
100
60
9.7
15
6
10
70
UNI 42 CrMo4 According to...
S311.10125
S311.10125
M10
125
75
9.7
15
6
10
75
UNI 42 CrMo4 According to...
S311.10150
S311.10150
M10
150
100
9.7
15
6
10
90
UNI 42 CrMo4 According to...
S311.10170
S311.10170
M10
170
100
9.7
15
6
10
100
UNI 42 CrMo4 According to...
S311.12050
S311.12050
M12
50
35
11.7
18
7
12
60
UNI 42 CrMo4 According to...
S311.12060
S311.12060
M12
63
45
11.7
18
7
12
65
UNI 42 CrMo4 According to...
S311.12080
S311.12080
M12
80
55
11.7
18
7
12
75
UNI 42 CrMo4 According to...
S311.12100
S311.12100
M12
100
60
11.7
18
7
12
90
UNI 42 CrMo4 According to...
S311.12125
S311.12125
M12
125
75
11.7
18
7
12
110
UNI 42 CrMo4 According to...
S311.12150
S311.12150
M12
150
100
11.7
18
7
12
130
UNI 42 CrMo4 According to...
S311.12170
S311.12170
M12
170
100
11.7
18
7
12
145
UNI 42 CrMo4 According to...
S311.12200
S311.12200
M12
200
120
11.7
18
7
12
160
UNI 42 CrMo4 According to...
S311.14060
S311.14060
M14
63
40
13.7
22
8
14
80
UNI 42 CrMo4 According to...
S311.14080
S311.14080
M14
80
55
13.7
22
8
14
100
UNI 42 CrMo4 According to...
S311.14100
S311.14100
M14
100
65
13.7
22
8
14
135
UNI 42 CrMo4 According to...
S311.14125
S311.14125
M14
125
75
13.7
22
8
14
160
UNI 42 CrMo4 According to...
S311.14150
S311.14150
M14
150
100
13.7
22
8
14
190
UNI 42 CrMo4 According to...
S311.14170
S311.14170
M14
170
100
13.7
22
8
14
210
UNI 42 CrMo4 According to...
S311.14200
S311.14200
M14
200
125
13.7
22
8
14
235
UNI 42 CrMo4 According to...
S311.14230
S311.14230
M14
230
150
13.7
22
8
14
265
UNI 42 CrMo4 According to...
S311.16060
S311.16060
M16
63
45
15.7
25
9
16
140
UNI 42 CrMo4 According to...
S311.16080
S311.16080
M16
80
55
15.7
25
9
16
160
UNI 42 CrMo4 According to...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D