SCA IP68 - Spin-couple
PMA
6 SPECIAL
Spin-couple
Metric thread
Powered by
CAD模型選擇
{pma/6_spezial/positionshalter/metrisch-gewinde/_sca-m63-14.prj},{NB=SCA-M25-11},{IDNR=_SCA-M25-11},{ITEM=SCA-M25-11},{M=M25 x 1.5},{GL=11},{GL2=8.5},{L=35.0},{E=32.0},{ID=13.5},{SW=30},{MAT=Ms},{INFO=click here PDF document},{B=23.0},{GAD=25.00},{GKD=23.20},{SWL1=15.5},{SWL2=6.0},{D2=25.0},{KSD=20.0},{VR=0.5},{GF1=0.5},{D3=35.0},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
ITEM
Order no.
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
GL
Thread length
[mm]
GL2
Female thread length
[mm]
L
Length
[mm]
E
Width across edge SW
[mm]
ID
Clearance
[mm]
SW
Width across flats
[mm]
MAT
Metal
ⁿ/ₐ
SCA-M16-10
SCA-M16-10
M16 x 1.5
10
7.0
32.0
22.0
9.5
20
Ms
SCA-M20-10
SCA-M20-10
M20 x 1.5
10
7.0
33.0
26.0
10.0
24
Ms
SCA-M25-11
SCA-M25-11
M25 x 1.5
11
8.5
35.0
32.0
13.5
30
Ms
SCA-M32-13
SCA-M32-13
M32 x 1.5
13
10.0
39.5
39.0
19.0
36
Ms
SCA-M40-13
SCA-M40-13
M40 x 1.5
13
10.5
41.0
50.0
28.0
46
Ms
SCA-M50-14
SCA-M50-14
M50 x 1.5
14
11.5
43.5
59.0
37.0
55
Ms
SCA-M63-14
SCA-M63-14
M63 x 1.5
14
11.5
45.5
75.0
46.0
70
Ms
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D