MI-30 - Firewall adapter
PMA
6 SPECIAL
firewall adapter
Powered by
CAD模型選擇
{pma/6_spezial/brandabschottungs_adapter/mi_30.prj},{NB=MI32MI32M-30},{IDNR=},{ITEM=MI32MI32M-30},{M=M32 x 1.5},{NW=23},{L=40.0},{ID=25.0},{AD=34.5},{G=13.5},{GEW=7.2},{VE=1},{MAT=Messing vernickelt},{INFO=click here PDF document}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
ITEM
Order no.
ⁿ/ₐ
M
Thread size metric
ⁿ/ₐ
NW
Nominal size
ⁿ/ₐ
L
[mm]
ID
Ø ID
[mm]
AD
Ø AD
[mm]
G
g
[mm]
GEW
Weight
[kg/100]
VE
Packing unit
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
MI20MI20M-30
MI20MI20M-30
M20 x 1.5
12
40.0
13.0
22.5
10.5
4.7
1
Nickel-plated brass
MI25MI25M-30
MI25MI25M-30
M25 x 1.5
17
40.0
18.0
27.5
11.5
5.8
1
Nickel-plated brass
MI32MI32M-30
MI32MI32M-30
M32 x 1.5
23
40.0
25.0
34.5
13.5
7.2
1
Nickel-plated brass
MI40MI40M-30
MI40MI40M-30
M40 x 1.5
29
40.0
28.5
42.5
13.5
9.4
1
Nickel-plated brass
MI50MI50M-30
MI50MI50M-30
M50 x 1.5
36
42.0
38.5
53.0
14.5
13.8
1
Nickel-plated brass
MI63MI63M-30
MI63MI63M-30
M63 x 1.5
48
42.0
51.5
66.0
14.5
17.4
1
Nickel-plated brass
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D