GH - tube clamps
PMA
5 ACCESSORIES
PMACLIP system support
Powered by
CAD模型選擇
{pma/5_zubehoer/pmaclip_systemhalter/_gh-95.prj},{NB=_GH-36},{IDNR=_GH-36},{BLACK=BGH-36},{GREY=SGH-36},{NW=36},{L=80.0},{B=24.0},{H=46.0},{X=65.0},{S=for/fuer M6},{MAT=PA 6},{INFO=click here PDF document},{H1=21.5},{AD=49.0},{SD=3.0},{BR=1.3},{DA=13.5},{HA=2.0},{DIR=38.0},{B1=36.5},{W=24.0},{R=2.0},{RA=4.0},{RI=9.5},{M=7.0},{VR=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
X
Hole centre distance
[mm]
S
Mounting hole
ⁿ/ₐ
MAT
Plastic
ⁿ/ₐ
_GH-23
BGH-23
SGH-23
23
58.0
16.0
31.5
46.0
for/fuer M5
PA 6
_GH-29
BGH-29
SGH-29
29
70.0
19.0
37.5
55.0
for/fuer M6
PA 6
_GH-36
BGH-36
SGH-36
36
80.0
24.0
46.0
65.0
for/fuer M6
PA 6
_GH-48
BGH-48
SGH-48
48
94.0
24.0
58.5
78.0
for/fuer M6
PA 6
_GH-56
BGH-56
SGH-56
56
118.0
26.0
72.0
98.0
for/fuer M8
PA 6
_GH-70
BGH-70
SGH-70
70
130.0
30.0
85.0
110.0
for/fuer M8
PA 6
_GH-95
BGH-95
SGH-95
95
156.0
30.0
112.5
136.0
for/fuer M8
PA 6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D