FH-0 - One-piece support
PMA
5 ACCESSORIES
PMACLIP system support
Powered by
CAD模型選擇
{pma/5_zubehoer/pmaclip_systemhalter/_fh-48-0.prj},{NB=_FH-17-0},{IDNR=_FH-17-0},{BLACK=BFH-17-0},{GREY=SFH-17-0},{NW=17},{L=30.0},{B=20.0},{H=34.0},{LMAX=68.0},{A=20.0},{S=for/fuer M6},{MAT=PA 6},{INFO=click here PDF document},{SD=6.500},{RD=21.200},{SLD=12.500},{B2=14.800},{RID=17.900},{DR=10.000},{RB=0.600},{VR=1.600},{F=4.900}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
LMAX
Maximale Laenge
[mm]
A
Axle height
[mm]
S
Mounting hole
ⁿ/ₐ
MAT
Plastic
ⁿ/ₐ
_FH-07-0
BFH-07-0
SFH-07-0
07
17.0
20.0
21.5
40.5
13.5
for/fuer M4
PA 6
_FH-10-0
BFH-10-0
SFH-10-0
10
20.5
20.0
24.5
47.5
15.5
for/fuer M5
PA 6
_FH-12-0
BFH-12-0
SFH-12-0
12
24.0
20.0
27.0
54.5
16.5
for/fuer M5
PA 6
_FH-17-0
BFH-17-0
SFH-17-0
17
30.0
20.0
34.0
68.0
20.0
for/fuer M6
PA 6
_FH-23-0
BFH-23-0
SFH-23-0
23
38.5
20.0
42.0
85.0
24.0
for/fuer M6
PA 6
_FH-29-0
BFH-29-0
SFH-29-0
29
45.5
20.0
48.0
99.0
27.0
for/fuer M6
PA 6
_FH-36-0
BFH-36-0
SFH-36-0
36
55.5
20.0
56.0
119.0
31.0
for/fuer M6
PA 6
_FH-48-0
BFH-48-0
SFH-48-0
48
67.5
20.0
68.0
143.0
37.0
for/fuer M6
PA 6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D