VEZ IP68 - Straight strain relief Pflitsch
PMA
4 EMVFIX
Fittings
Metric thread
Powered by
CAD模型選擇
{pma/4_emvfix/anschlussarmaturen/metrisch-gewinde/_vez-m406v-p4_metal.prj},{NB=NVEZ-M202V-P3},{IDNR=_VEZ-M202V-P3_metal},{BLACK=NVEZ-M202V-P3},{M=M20 x 1.5},{NW=12},{GL=6.5},{K=6.5 - 9.5},{SD=3.5 - 6.5},{L=54.0},{AD=23.5},{SW=26},{SW2=22},{E=28.5},{MAT=PA6 / Ms},{INFO=click here PDF document},{KD=9.5},{SDM=6.500},{SDL=9.000},{RD=16.0},{VR=1.0},{GAD1=20.000},{A2=21.500},{GKD=18.200},{HV=5.200},{I=7.600},{GF1=1.000},{GF2=0.500},{GF3=0.500},{ET=27.000},{LA=15.000},{SWL2=5.000},{SWL=14.500},{E2=24.5},{L2=39.500},{PG=20.400},{GKD2=19.060},{DR=1.500},{SH=19.200},{P=1.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
M
Metric thread
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
GL
Thread length
[mm]
K
Clamping range
[mm]
SD
Screen diameter
[mm]
L
Length
[mm]
AD
Module Ø
[mm]
SW
Width across flats
[mm]
SW2
Width across flats 2
[mm]
E
Width across edge SW
[mm]
MAT
Plastic
ⁿ/ₐ
NVEZ-M160V-P2
NVEZ-M160V-P2
M16 x 1.5
10
6.0
5.0 - 8.0
2.5 - 6.0
49.5
20.0
21
18
23.0
PA6 / Ms
NVEZ-M160V-P3
NVEZ-M160V-P3
M16 x 1.5
10
6.0
6.5 - 9.5
2.5 - 6.0
49.5
20.0
21
18
23.0
PA6 / Ms
NVEZ-M202V-P1
NVEZ-M202V-P1
M20 x 1.5
12
6.5
4.0 - 6.5
2.5 - 6.5
54.0
23.5
24
22
26.5
PA6 / Ms
NVEZ-M202V-P3
NVEZ-M202V-P3
M20 x 1.5
12
6.5
6.5 - 9.5
3.5 - 6.5
54.0
23.5
26
22
28.5
PA6 / Ms
NVEZ-M207V-P3
NVEZ-M207V-P3
M20 x 1.5
17
6.5
6.5 - 9.5
3.5 - 6.5
60.0
29.5
28
22
31.0
PA6 / Ms
NVEZ-M207V-P5
NVEZ-M207V-P5
M20 x 1.5
17
6.5
9.0 - 13.0
6.5 - 10.5
60.0
29.5
28
22
31.0
PA6 / Ms
NVEZ-M257V-P3
NVEZ-M257V-P3
M25 x 1.5
17
7.5
6.5 - 9.5
3.0 - 8.0
61.5
29.5
28
28
31.0
PA6 / Ms
NVEZ-M257V-P5
NVEZ-M257V-P5
M25 x 1.5
17
7.5
9.0 - 13.0
6.5 - 10.5
61.5
29.5
28
28
31.0
PA6 / Ms
NVEZ-M406V-P4
NVEZ-M406V-P4
M40 x 1.5
36
8.0
20.0 - 25.0
18.5 - 25.5
98.5
53.5
55
50
60.5
PA6 / Ms
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D