GO IP65 - Fitting
PMA
1 PMAFIX
PMAGRIP connectors
GO flange 90 elbow
Powered by
CAD模型選擇
{pma/1_pmafix/pmagrip_anschlussarmaturen/go_flansch_90_winkel/_go-95.prj},{NB=_GO-56},{IDNR=_GO-56},{BLACK=BGO-56},{GREY=SGO-56},{NW=56},{L=100.5},{B=82.0},{H=122.0},{FD=97.0},{X=66.0},{Y=60.0},{Y2=0.0},{S=for/fuer M6},{MAT=PA 6},{INFO=click here PDF document},{ID=57.0},{AL=48.5},{H3=37.0},{HT=122.0},{DM=6.500},{FF=0.0},{DF=0.0},{RFD=63.0},{IDF=63.0},{SD=3.0},{SF=4.0},{EX=14.50},{RA=1.0},{VR=4.0},{RF=62.0},{ADF=76.5},{DG2=84.0},{B2=23.0},{IDG=59.0},{ZB1=2.0},{T=7.0},{RAD=68.2},{ADG=73.0},{RG=6.0},{BF=80.0},{BGA2=9.5},{BGA1=4.0},{GA=98.0},{RW=20.0},{WS=3.0},{H2=63.0},{B3=63.0},{SB=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BLACK
Order no. black
ⁿ/ₐ
GREY
Order no. grey
ⁿ/ₐ
NW
Nominal width
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
H
Height
[mm]
FD
Flange Ø
[mm]
X
Hole centre distance
[mm]
Y
Hole centre distance
[mm]
Y2
Hole centre distance for 5-hole-flange
[mm]
S
Mounting hole
ⁿ/ₐ
MAT
Plastic
ⁿ/ₐ
_GO-56
BGO-56
SGO-56
56
100.5
82.0
122.0
97.0
66.0
60.0
0.0
for/fuer M6
PA 6
_GO-70
BGO-70
SGO-70
70
114.0
97.0
141.0
114.0
80.0
60.0
50.0
for/fuer M6
PA 6
_GO-95
BGO-95
SGO-95
95
149.0
126.0
174.0
146.0
108.0
74.0
65.5
for/fuer M6
PA 6
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
尺寸
2D