1243278 - ST-17P1N8A8K04SX
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Connector system
Industry connector
Sensor-actuator connector chassis (sensor technology acc.)
Powered by
CAD模型選擇
{phoenix_contact/27/44/01/03/1243278.prj},{NB=1243278},{MANUID=1243278},{AAC820=-40},{AAC821=125},{BAA039=125},{AAO663=4063151400033},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{AAO676=1243278},{DESCSHORT=Cable connector},{DESCLONG=Cable connector, straight, SPEEDCON locking, M17, number of positions: 17, type of contact: Pin, shielded: yes, degree of protection: IP67, cable diameter range: 9 mm ... 11.2 mm, number of positions: 17, connection method: Crimp connection, Item is lead-free in accordance with RoHS II without Exemption 6c (Pb <0.1%)},{MANUTYPEDESC=ST-17P1N8A8K04SX},{PREVIEW=../../../_pool_/db/02/59743_3000_int_04.png},{INTNO=4063151400033}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
AAC103
screen connection present
ⁿ/ₐ
AAC076
Coding (head 1)
ⁿ/ₐ
AAC044
With thread
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 1243278
1243278
Cable connector
Cable connector, straight...
ST-17P1N8A8K04SX
4063151400033
Phoenix Contact GmbH & Co...
37
-40
125
IP67
125
Yes
not available
No
4063151400033
Cable connector
Cable connector, straight...
ST-17P1N8A8K04SX
4063151
1
1
1
1
85366990
DE
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表
詢價請求