3030886 - RB ST 16-(2,5/4)
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Cross-connector for terminal block
Powered by
CAD模型選擇
{phoenix_contact/27/14/11/40/3030886.prj},{NB=3030886},{MANUID=3030886},{AAF040=0.006},{AAC900=11},{AAP367=2},{AAO663=4017918821067},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=10},{QUANTITYINT=10},{CTN=85366990},{AAO676=3030886},{DESCSHORT=Reducing bridge},{DESCLONG=Reducing bridge, pitch: 11 mm, number of positions: 2, length: 37 mm, color: red},{MANUTYPEDESC=RB ST 16-(2,5/4)},{PREVIEW=../../../_pool_/19/d3/81996_2000_int_04.png},{INTNO=4017918821067},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{BAD124=No},{BAA351=red},{BAG640=plug-in},{BAB888=Reduction connector},{BAD383=Yes},{AAC034=No},{AAW338=Reducing bridge}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
BAD124
Explosion tested design (EEx e)
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAG640
Assembly type
ⁿ/ₐ
AAF040
net weight
[kg]
AAC900
Grid dimensions
[mm]
BAB888
Design
ⁿ/ₐ
BAD383
Insulation present
ⁿ/ₐ
AAP367
Number of bridged terminals
ⁿ/ₐ
AAC034
shock-hazard protection present
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAY812
GLN of manufacturer
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
PHOENIX CONTACT 3030886
3030886
Reducing bridge
Reducing bridge, pitch: 1...
RB ST 16-(2,5/4)
4017918821067
Phoenix Contact GmbH & Co...
3
No
red
plug-in
0.006
11
Reduction connector
Yes
2
No
4017918821067
Reducing bridge
Reducing bridge, pitch: 1...
RB ST 16-(2,5/4)
4063151
1
100
10
10
85366990
PL
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求
Previews
3D
2D